Page top

Primary Contents



Ratings

ModelRated voltageNon-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
ZE-[]
ZV-[]
ZV2-[]
125 VAC
250 VAC
480 VAC
15
15
10
3
2.5
1.5
1.5
1.25
0.75
15
15
6
5
3
1.5
2.5
1.5
0.75
125 VDC
250 VDC
0.5
0.25
0.5
0.25
0.05
0.03
0.05
0.03
XE-[]
XV-[]
XV2-[]
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
10
10
10
10
3
3
3
3
3
1.5
1.5
1.5
1.5
1.5
0.75
10
10
10
7.5
2
10
10
10
6
1.5
5
5
5
2
2
2.5
2.5
2.5
2.5
1.5

Inrush currentNC30 A max.
NO15 A max.

Note:
1. The above figures are for standard currents.
2. Inductive loads have a power factor of 0.4 min.(AC) and a time constant of 7 ms max. (DC).
3. Lamp load has an inrush current of 10 times the steadystate current.
4. Motor load has an inrush current of 6 times the steady-state current.

Characteristics

Degree of protectionIP65 * 1
Durability * 2MechanicalZ[]: 10,000,000 operations min.
X[]: 1,000,000 operations min.
ElectricalZ[]: 500,000 operations min., for 15 A, 250 VAC resistive load
X[]: 100,000 operations min., for 10 A, 125 VDC resistive load
Operating speedPlunger type: 0.01 mm/s to 0.5 m/s
Lever type: 0.02 mm/s to 0.5 m/s
Operating frequencyMechanical120 operations/min
Electrical20 operations/min
Rated frequency50/60 Hz
Insulation resistance100 M Ω min. (at 500 VDC)
Contact resistance15 m Ω max. (initial value)
Terminal temperature rise50 ° C max.
Dielectric
strength
Between terminals of
the same polarity
1,000 VAC, 50/60 Hz for 1 min
Between current-carrying
metal part and ground
Z[]: 2,000 VAC, 50/60 Hz for 1 min
X[]: 1,500 VAC, 50/60 Hz for 1 min
Between each terminal
and non-current-carrying
metal part
Z[]: 2,000 VAC, 50/60 Hz for 1 min
X[]: 1,500 VAC, 50/60 Hz for 1 min
Vibration resistanceMalfunction10 to 55 Hz, 1.5-mm double amplitude * 3
Shock
resistance * 3
Destruction1 ,000 m/s2 min.
Malfunction100 m/s2 min. * 4
50 m/s2 min. * 5
Ambient operating temperature-10 ° C to +80 ° C (with no icing)
Ambient operating humidityGeneral-purpose type: 35% to 85%RH
Sealed type: 35% to 95%RH
WeightApprox. 260 to 280 g

Note: The above figures are initial values.
*1. IP65 for []-N models and IP60 for []-Q models.
*2. The values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH. Contact your OMRON sales representative for more detailed information on other operating environments.
*3. At the operation limit positions.
*4. Only for plunger, sealed plunger, roller arm lever, and sealed roller arm lever.
*5. Only for crossroller plunger, sealed crossroller plunger, roller plunger, and sealed roller plunger.

Caution: In the interenst of product improvement, specifications are subject to change without notice.