Page top

Primary Contents



Dimensions and Operating Characteristics

M5 Type (Contact Output)
D5A-1100, D5A-2100
D5A-1200, D5A-2200

D5A-1100_Dim

M8 Type (Contact Output)
D5A-3200
D5A-3300

D5A-3200_Dim

M16 Type (Contact Output/Solid-state Output)
D5A-7400
D5A-7410

D5A-7400_Dim

M8 Type (Solid-state Output)
D5A-3210
D5A-3310

D5A-3210_Dim

Slim Type (Solid-state Output)
D5A-5210
D5A-5310

D5A-5210_Dim

M16 Type (Contact Output/Solid-state Output)
D5A-7403
D5A-7413
(Connector type)

D5A-7403_Dim

Note:
1. The dimensions are the same as the left model's.
2. Cables with connectors are not sold separately.

Note:
1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
2. Special screw dimensions apply to the case screws (pitch: 0.5 mm). Mounting is not possible with standard tapping. Use the provided special nuts.

D5A_Operating Characteristics1

*1. The operating position of these types is the same as the free position because of high sensitivity (repeat accuracy: 1 μm max.). This does not apply to M16 limit switch types.
*2. Total movement is 1.9 to 2.1 mm. Set the appropriate stroke (plunging depth) to 1.0 to 1.5 mm from the FP.
*3. Not available in the contact output type.

Limit Type (Solid-state Output)
D5A-8511
D5A-8512

D5A-8511_Dim

Limit Type (Solid-state Output)
D5A-8514
D5A-8515
(Connector type)

D5A-8514_Dim

Note:
1. The dimensions are the same as the left model's.
2. Cables with connectors are not sold separately.

Limit Type (Solid-state Output)
D5A-9511
D5A-9512

D5A-9511_Dim

Limit Type (Solid-state Output)
D5A-9514
D5A-9515
(Connector type)

D5A-9514_Dim

Note:
1. The dimensions are the same as the left model's.
2. Cables with connectors are not sold separately.

Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

D5A_Operating Characteristics2

Caution: All units are in millimeters unless otherwise indicated.