![]()
Global
These are navigation links to move inside this page.
Mechanical Touch Switch
Detects Objects in Multiple Directions with High Sensitivity, Ideal for Robotics
![]()
Quick links OMRON IA Limit Switches in your country.
Please contact Europe headquarters.
Dimensions
M5 Type
(The square [] in the models represents the cable length. Refer to Lineup.)
D5B-501[]
D5B-502[]
D5B-551[]
M8 Type
D5B-801[]
D5B-802[]
D5B-851[]
M10 Type
D5B-101[]
D5B-151[]
D5B-102[]
D5B-153[]
Note:
1. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
2. The threads of the case are not standard; 0.5-mm pitch. Therefore standard tapping to the case is not possible for mounting.
Operating Characteristics
Caution: All units are in millimeters unless otherwise indicated.