Page top

Primary Contents



Ratings

Electrical ratings1 mA at 5 VDC to 30 mA at 30 VDC (resistive load)

Characteristics

Degree of protection IP671 mA at 5 VDC to 30 mA at 30 VDC (resistive load)
Durability *1Mechanical10,000,000 operations min.
Electrical5,000,000 operations min. (at 30 mA 30 VDC resistive load)
Operating speed5 to 500 mm/s
Operating frequencyMechanical120 operations/min.
Electrical60 operations/min.
Insulation resistance100 MΩ min. at 250 VDC between each terminal and non-current-carrying metal parts
Contact resistanceWith 1 m cable:700 mΩ max. (initial value)
With 3 m cable:1.9 Ω max. (initial value)
With 5 m cable:3.1 Ω max. (initial value)
Dielectric strength
(50/60 Hz 1 min)
Between terminals of
same polarity
250 VAC (at TTP)
Between each terminal
and non-current-carrying
metal parts
1,000 VAC (600 VAC for M5 model)
Vibration resistanceMalfunction10 to 55 Hz, 1.5-mm double amplitude *2
Shock resistanceMechanical1,000 m/s2 min.
Malfunction300 m/s2 min. *3
Ambient operating temperature-10°C to +70°C (with no icing)
Ambient operating humidity30% to 95%RH
Actuator strength14.7 N *4
WeightSwitch M5: Approx. 14 g, M8: Approx. 20 g, M10: Approx. 21 g

Note:
The above figures are initial values.
*1. Durability values are calculated at an operating temperature of +5°C to +35°C, and an operating humidity of 40% to 70%RH.
Contact your OMRON sales representative for more detailed information on other operating environments.
*2. 16.7 Hz, 1-mm double amplitude for wobble stick models.
*3. 50 m/s2 min. for wobble stick models.
*4. Excluding the wobble stick models.

Caution: In the interenst of product improvement, specifications are subject to change without notice.