![]()
Global
These are navigation links to move inside this page.
Thumbwheel Switch
Ultra-small, Low-cost, Push-operated Switches
![]()
Quick links OMRON IA Thumbwheel Switches in your country.
Please contact OMRON Europe B.V. in Netherlands.
Ratings and Specifications
| Switching capacity (resistive load) | 5 to 30 VDC 1 mA to 0.1 A | |
| Continuous carry current | 100 mA | |
| Contact resistance | 200 mΩ max. | |
| Insulation resistance | Between non-connected terminals | 10 MΩ min. (at 250 VDC) |
| Between terminal and non-current carrying part | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between non-connected terminals | 250 VAC, 50/60 Hz for 1 min |
| Between terminal and non-current carrying part | 1,000 VAC, 50/60 Hz for 1 min | |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude | |
| Shock resistance | 500 m/s2 min. | |
| Durability | Mechanical | 30,000 operations min. |
| Electrical | 20,000 operations min. | |
| Ambient temperature | Operating: -10°C to 70°C (with no icing) Storage: -20°C to 80°C | |
| Ambient humidity | Operating: 45% to 85% | |
| Max. operating force | 3.43 N max. | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.