Page top

Primary Contents



Switches (Single Switch Units)

ModelA7BSA7BS-20 [] -S
Classification
(See note 1.)
Screw mounting (front mounting)
Snap-in (front mounting)
With external stoppers
TerminalsSolder terminals * 1
ColorLight grayBlackLight grayBlack
Output code numberModel
06 (binary coded decimal)A7BS-206 * 2A7BS-206-1 * 2A7BS-206-SA7BS-206-S-1
07 (binary coded decimal, with component adding provision) * 3A7BS-207 * 2A7BS-207-1 * 2A7BS-207-SA7BS-207-S-1
19 (decimal code, with component-adding provision)A7BS-219A7BS-219-1------
54 (binary coded hexadecimal)A7BS-254A7BS-254-1------
55 (binary coded hexadecimal, with component-adding provision) * 3A7BS-255A7BS-255-1------

ModelA7BL
Classification
(See note 1.)
Snap-in (front mounting)
Locking type
TerminalsSolder terminals * 1
ColorLight grayBlack
Output code numberModel
06 (binary coded decimal)A7BL-206 * 2A7BL-206-1 * 2
07 (binary coded decimal,
with component-adding provision) * 3
A7BL-207 * 2A7BL-207-1 * 2

Note:
1. The classification diagrams show 4 Switch Units combined with End Caps to create 4-digit displays.
2. The model numbers given above are for Switch Units.
3. Models with +, - displays can also be produced. Add "-PM" (+/- alternating display) or "-MP" (-/+ alternating display) after the "206" or "207" in the model number (e.g., A7BS-206-PM, A7BS-207-PM-1, or A7BS-206-MP). There is no "-MP" type available, however, for A7BS-20[]-S models.

*1. For models with PCB terminals, add "-P2" to the model number (e.g., A7BS-207-P2-1).
*2. Models with internal stoppers are also available. Add "-S[][]" after the "206" or "207" in the model number and specify the display range in the [][]. For example, to specify the range 0 to 6, add "-S06" to the model number (e.g., A7BS-206-S06-1).
*3. Models with diodes are available. Add "-D" to the model number (e.g., A7BS-207-D or A7BS-207-D-1).

Accessories (Optional)

Use accessories, such as End Caps, Spacers, and Connectors with the Switch Units.

ColorLight grayBlack
End Caps (1 pair)A7B-M *A7B-M-1 *
SpacerA7B-P [] (See note.)A7B-P [] -1 (See note.)
ConnectorsSolder terminalsA7B-C
PCB terminalsA7B-CP

End Caps, Spare Units, and Connectors

Note:
The [] in the Spacer model number stands for a letter in the range A to U. (Refer to the table in the following explanation about Spacers.)
* The minimum ordering unit is 10.

End Caps

End Caps are used on the Switch Units at each end and allow all the Switch Units to be securely mounted to a panel. They come in pairs, one for the left and one for the right.

Spacers

Spacers are used for creating extra space or gaps between the Switch Units and have the same dimensions as the Switch Units themselves.
There are also Spacers with engraved characters or symbols that can be used for indicating units, such as time and length. (Refer to the following table.) Consult your OMRON representative for details.

SymbolABCDEFG
StampNo designationSECMINHgkgmm

SymbolHJKLQTU
Stampcmm°CPCSx 10 SEC0