![]()
Global
These are navigation links to move inside this page.
Guard Lock Safety-door Switch
Release Protective Cover Locks Using Controller Signals or Pushbutton Switches after the Cutting Tool Stops Moving Due to Inertia
![]()
Quick links to 'D4BL' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Switches (Operation Keys are sold separately.)
Consult with your OMRON representative when ordering any models that are not listed in this table.
Models with certified direct opening contacts.
| Lock method | Conduit size | Voltage for solenoid | Without indicator 1NC/1NO+ 1NC (Slow-action) | With LED indicator 1NC/1NO+ 1NC (Slow-action) | Without indicator 2NC+ 1NC (Slow-action) | With LED indicator 2NC+ 1NC (Slow-action) |
| Mechanical lock | PG13.5 | 24 VDC | D4BL-1CRA | D4BL-1CRA-A | D4BL-1DRA | D4BL-1DRA-A |
| 110 VAC | D4BL-1CRB | D4BL-1CRB-A | D4BL-1DRB | D4BL-1DRB-A | ||
| G1/2 | 24 VDC | D4BL-2CRA | D4BL-2CRA-A | D4BL-2DRA | D4BL-2DRA-A | |
| 110 VAC | D4BL-2CRB | D4BL-2CRB-A | D4BL-2DRB | D4BL-2DRB-A | ||
| 1/2-14NPT | 24 VDC | D4BL-3CRA | D4BL-3CRA-A | D4BL-3DRA | D4BL-3DRA-A | |
| 110 VAC | D4BL-3CRB | D4BL-3CRB-A | D4BL-3DRB | D4BL-3DRB-A | ||
| M20 | 24 VDC | D4BL-4CRA | D4BL-4CRA-A | D4BL-4DRA | D4BL-4DRA-A | |
| 110 VAC | D4BL-4CRB | D4BL-4CRB-A | D4BL-4DRB | D4BL-4DRB-A | ||
| Solenoid lock | Pg 13.5 | 24 VDC | D4BL-1CRG | D4BL-1CRG-A | D4BL-1DRG | D4BL-1DRG-A |
| G1/2 | 24 VDC | D4BL-2CRG | D4BL-2CRG-A | D4BL-2DRG | D4BL-2DRG-A | |
| 1/2-14NPT | 24 VDC | D4BL-3CRG | D4BL-3CRG-A | D4BL-3DRG | D4BL-3DRG-A | |
| M20 | 24 VDC | D4BL-4CRG | D4BL-4CRG-A | D4BL-4DRG | D4BL-4DRG-A |
Operation Keys
| Mounting type | Model | |
| Horizontal mounting | ![]() | D4BL-K1 |
| Vertical mounting | ![]() | D4BL-K2 |
| Adjustable mounting | ![]() | D4BL-K3 |