Page top

Lead Contents

Single-beam Safety Sensor for Long Distance Detection

F3SS

F3SS

60-m long-distance detection. This transmissive-type photoelectric sensor for human body detection (Type 4) is ideal for integrated protection of an entire line or multi-sided detection of intrusion into large machines.

Primary Contents



Sensors

F3SS_Lineup1
Sensor typeAppearanceCase
material
Connection
method
Sensing distanceOutputModel
Through-beam
AluminumConnected to
the terminal
block on the
internal board.
PNP outputF3SS-AT60P

Note:F3SS-AT60P-L Emitter and F3SS-AT60P-D Receiver can also be ordered individually.

Accessories (Order Separately)

ItemModel
Laser Alignment Kit (for beam alignment)F39-LLK
Glass MirrorF39-MSG
Stainless Steel MirrorF39-MSS
45° Mirror ClampF39-LM45
Mirror Clamp for Wall MountingF39-LA
Sensor Clamp for 42-mm-diameter Pipe StandF39-LSP

Note:Wiring is based on a built-in terminal block. Please purchase a 4-mm to 7-mm (dia.) cable separately.