![]()
Global
These are navigation links to move inside this page.
Single-beam Safety Sensor for Long Distance Detection
60-m long-distance detection. This transmissive-type photoelectric sensor for human body detection (Type 4) is ideal for integrated protection of an entire line or multi-sided detection of intrusion into large machines.
![]()
Quick links to 'F3SS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | F3SS-AT60P |
| Sensor type | Through-beam models |
| Safety category | Category 4, 3, 2, 1, or B |
| Detection capability | Opaque objects, 31 mm in diameter or greater |
| Lens diameter | Diameter 36 mm |
| Sensing distance | 0.3 to 60 m |
| Response time (under stable light incident condition) | 35 ms max. |
| Startup waiting time | 4 s or less |
| Power supply voltage (Vs) | 24 VDC ±10% (ripple p-p: 5% max.) |
| Current consumption (no load) | Emitter: 170 mA max. Receiver: 800 mA max. |
| Light source (emitted wavelength) | Infrared LED (880 nm) |
| Effective aperture angle (EAA) | ±2.5° at 3 m |
| Control outputs (OSSD) | Two PNP transistor outputs, load current 250 mA or less (residual voltage 1 V or less) (excluding voltage drop due to cable extension) |
| Output operation mode | Light-ON |
| Indicators | Emitter: Power indicator (orange), error mode indicator (red) Receiver: Light intensity level indicator (orange), OFF-state indicator (red), ON-state indicator (green), interlock indicator (yellow) |
| Mutual interference prevention function | Emitter Frequency Switch |
| Safety functions | Auto start mode, start interlock mode, and start/restart interlock mode can all be selected using a switch in the receiver. |
| Connection method | Connected to the terminal block on the internal board. |
| Protective circuits | Output load short and power supply reverse connection protection |
| Ambient temperature | Operating/Storage: 0 to 55°C (with no icing or condensation) |
| Ambient humidity | Operating/Storage: 35% to 95% (with no icing or condensation) |
| Degree of protection | IEC Standard IP65 |
| Vibration resistance | Malfunction/destruction: 10 to 55 Hz, amplitude 0.7 mm, 20 sweeps each in X, Y, and Z directions |
| Shock resistance | Malfunction/destruction: 100 m/s2, 1,000 times each in X, Y, and Z directions |
| Material | Aluminum (case and cap) |
| Weight (packed state) | Approx. 2.5 kg (1 set) |
| Accessories | Set of mounting clamps, operation manual, caps for conduits |
| Applicable standards | IEC (EN) 61496-1 Type4 ESPE *1, IEC(prEN)61496-2 Type4 AOPD *2 |
*1.ESPE (Electro-Sensitive Protective Equipment)
*2.AOPD (Active Opto-electronic Protective Devices)
Caution: In the interenst of product improvement, specifications are subject to change without notice.