Page top

Lead Contents

Safety Light Curtain for Long Distance Detection

F3SL

F3SL

20-m long-distance detection. Safety light curtain (Type 4) is ideal for detection of intrusion of human bodies in large machines and conveyor lines

Primary Contents



Sensors

F3SL_Lineup1
Sensor
type
AppearanceDetecting distanceOperating
mode
Detection
width (mm)
Model
Through-beam
Light ON351F3SL-A0351P30
523F3SL-A0523P30
700F3SL-A0700P30
871F3SL-A0871P30
1,046F3SL-A1046P30
1,219F3SL-A1219P30
1,394F3SL-A1394P30
1,570F3SL-A1570P30
1,746F3SL-A1746P30
1,920F3SL-A1920P30
2,095F3SL-A2095P30

Accessories (Order Separately)

Special Cables (please order one each for the emitter and the receiver)

Cable lengthSpecificationsModel
For emitterFor receiver
10 mConnectorF39-JL10A-LF39-JL10A-D
15 mF39-JL15A-LF39-JL15A-D
30 mF39-JL30A-LF39-JL30A-D

Mirrors (12% detection distance attenuation)

Mirror materialWidth (mm)Thickness (mm)Length (mm)Model
Glass mirror14532406F39-MLG0406
610F39-MLG0610
711F39-MLG0711
914F39-MLG0914
1,067F39-MLG1067
1,219F39-MLG1219
1,422F39-MLG1422
1,626F39-MLG1626
1,830F39-MLG1830
2,134F39-MLG2134