![]()
Global
These are navigation links to move inside this page.
Safety Light Curtain for Long Distance Detection
20-m long-distance detection. Safety light curtain (Type 4) is ideal for detection of intrusion of human bodies in large machines and conveyor lines
![]()
Quick links to 'F3SL' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | F3SL-A0351 P30 | F3SL-A0523 P30 | F3SL-A0700 P30 | F3SL-A0871 P30 | F3SL-A1046 P30 | F3SL-A1219 P30 | |
| Sensor type | Type 4 Safety Light Curtain | ||||||
| Safety category | Category 4, 3, 2, 1, or B | ||||||
| Detection capability | Opaque objects, 30 mm in diameter or greater (52 mm or 74 mm in diameter when using floating blanking) | ||||||
| Beam gap (P) | 22 mm | ||||||
| Number of beams (n) | 16 | 24 | 32 | 40 | 48 | 56 | |
| Protective height (PH) | 351 mm | 523 mm | 700 mm | 871 mm | 1,046 mm | 1,219 mm | |
| Lens diameter | Diameter 8 mm | ||||||
| Sensing distance | 0.3 to 20 m | ||||||
| Response time (under stable light incident condition) | ON→ OFF | 20 ms max. | 25 ms max. | ||||
| Startup waiting time | 3 s max. | ||||||
| Power supply voltage (Vs) | 24 VDC ±20% including 5% ripple (p-p) | ||||||
| Current consumption (no load) | Emitter: 285 mA or less, receiver: 1.4 A or less (including load output current) | ||||||
| Light source (emitted wavelength) | Infrared LED (850 nm) | ||||||
| Effective aperture angle (EAA) | Emitter/receiver: ±2.5° or less each (based on IEC61496-2 at Sensing distance of 3 m or greater) | ||||||
| Control outputs (OSSD) | Two PNP transistor outputs, load current 500 mA or less (residual voltage 2 V or less) (excluding voltage drop due to cable extension), Light ON | ||||||
| Auxiliary output (non-safety output) | Same signal as control output: one PNP transistor output (non-safety output), load current 100 mA or less (residual voltage 1 V or less) (excluding voltage drop due to cable extension) | ||||||
| Output operation mode | Control output: Light-ON Auxiliary output: Light-ON | ||||||
| Indicators | Emitter | Emitting (operation) indicator (yellow) | |||||
| Receiver | Channel selection or floating blanking indicator (Orange), interlock or malfunction indicator (Yellow), OFF-state indicator (Red), ON-state indicator (Green) | ||||||
| Test functions | Self diagnosis functions when the power is turned on External relay (MPCE) monitor function (connect external relay monitor input wire to contact b of external relay, 50 mA 24 V DC) | ||||||
| Safety functions | Start/restart interlock function (select enable/disable with switch) Blanking functions (1) Channel select (fixed blanking) (2) Floating blanking (3) No blanking (initial setting) Select (1), (2), or (3) with switch. The beams for (1) blanking are determined by the teaching program. | ||||||
| Connection method | M12 Connector | ||||||
| Protective circuits | Output load short circuit protection, reverse power connection protection | ||||||
| Ambient temperature | Operating/Storage: 0 to 55°C (with no icing or condensation) | ||||||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | ||||||
| Degree of protection | IEC Standard IP65 | ||||||
| Vibration resistance | Malfunction/destruction: 10 to 55 Hz, 0.7-mm amplitude 20 sweeps each in X, Y, and Z directions | ||||||
| Shock resistance | Malfunction/destruction: 100 m/s2, 1,000 times each in X, Y, and Z directions | ||||||
| Material | Case: Aluminum | ||||||
| Weight (packed state) | 11 kg max. | ||||||
| Accessories | Test load, mounting clamps (upper/lower), Instruction Manual, special hex wrench for program button access, test load resistors (510 Ω, 2 resistors), surge protector (2) | ||||||
| Applicable standards | IEC (EN) 61496-1 TYPE4 ESPE * 1 , IEC61496-2 TYPE4 AOPD * 2 | ||||||
| Model | F3SL-A1394 P30 | F3SL-A1570 P30 | F3SL-A1746 P30 | F3SL-A1920 P30 | F3SL-A2095 P30 | |
| Sensor type | Type 4 Safety Light Curtain | |||||
| Safety category | Category 4, 3, 2, 1, or B | |||||
| Detection capability | Opaque objects, 30 mm in diameter or greater (52 mm or 74 mm in diameter when using floating blanking) | |||||
| Beam gap (P) | 22 mm | |||||
| Number of beams (n) | 64 | 72 | 80 | 88 | 96 | |
| Protective height (PH) | 1,394 mm | 1,570 mm | 1,746 mm | 1,920 mm | 2,095 mm | |
| Lens diameter | Diameter 8 mm | |||||
| Sensing distance | 0.3 to 20 m | |||||
| Response time (under stable light incident condition) | ON→ OFF | 25 ms max. | 30 ms max. | 35 ms max. | ||
| Startup waiting time | 3 s max. | |||||
| Power supply voltage (Vs) | 24 VDC ±20% including 5% ripple (p-p) | |||||
| Current consumption (no load) | Emitter: 285 mA or less, receiver: 1.4 A or less (including load output current) | |||||
| Light source (emitted wavelength) | Infrared LED (850 nm) | |||||
| Effective aperture angle (EAA) | Emitter/receiver: ±2.5° or less each (based on IEC61496-2 at Sensing distance of 3 m or greater) | |||||
| Control outputs (OSSD) | Two PNP transistor outputs, load current 500 mA or less (residual voltage 2 V or less) (excluding voltage drop due to cable extension), Light ON | |||||
| Auxiliary output (non-safety output) | Same signal as control output: one PNP transistor output (non-safety output), load current 100 mA or less (residual voltage 1 V or less) (excluding voltage drop due to cable extension) | |||||
| Output operation mode | Control output: Light-ON Auxiliary output: Light-ON | |||||
| Indicators | Emitter | Emitting (operation) indicator (yellow) | ||||
| Receiver | Channel selection or floating blanking indicator (Orange), interlock or malfunction indicator (Yellow), OFF-state indicator (Red), ON-state indicator (Green) | |||||
| Test functions | Self diagnosis functions when the power is turned on External relay (MPCE) monitor function (connect external relay monitor input wire to contact b of external relay, 50 mA 24 V DC) | |||||
| Safety functions | Start/restart interlock function (select enable/disable with switch) Blanking functions (1) Channel select (fixed blanking) (2) Floating blanking (3) No blanking (initial setting) Select (1), (2), or (3) with switch. The beams for (1) blanking are determined by the teaching program. | |||||
| Connection method | M12 Connector | |||||
| Protective circuits | Output load short circuit protection, reverse power connection protection | |||||
| Ambient temperature | Operating/Storage: 0 to 55°C (with no icing or condensation) | |||||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | |||||
| Degree of protection | IEC Standard IP65 | |||||
| Vibration resistance | Malfunction/destruction: 10 to 55 Hz, 0.7-mm amplitude 20 sweeps each in X, Y, and Z directions | |||||
| Shock resistance | Malfunction/destruction: 100 m/s2, 1,000 times each in X, Y, and Z directions | |||||
| Material | Case: Aluminum | |||||
| Weight (packed state) | 11 kg max. | |||||
| Accessories | Test load, mounting clamps (upper/lower), Instruction Manual, special hex wrench for program button access, test load resistors (510 Ω, 2 resistors), surge protector (2) | |||||
| Applicable standards | IEC (EN) 61496-1 TYPE4 ESPE *1 , IEC61496-2 TYPE4 AOPD *2 | |||||
*1.ESPE (Electro-Sensitive Protective Equipment)
*2.AOPD (Active Opto-electronic Protective Devices)
Caution: In the interenst of product improvement, specifications are subject to change without notice.