![]()
Global
These are navigation links to move inside this page.
Safety Light Curtain/Multi-beam Safety Sensor
Two Forms of Safety from OMRON: Safety Light Curtains and Multibeam Safety Sensors
![]()
Quick links to 'F3SN-A / F3SN-B / F3SH-A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
F3SN-A[][][][]P[][](-01)
F3SN-B[][][][]P[][](-01)
F3SH-A09P03
F3SH-A09P03-01
Mounting Precautions
1.The intermediate bracket (3) (see Mounting brackets (intermediate)) is shown on the left-hand side of the sensor as an example. If the intermediate bracket (3) is on the right-hand side of the sensor then the mounting holes must also be on the right-hand side.
2.When using with the cable bent, allow at least the dimensions shown on the right. (Minimum bending radius of cable: R36 mm.)
Accessories
Mounting Bracket (Top and Bottom)
Note:Provided with the product.
Mounting Brackets (Intermediate)
Note:Provided with the product.
The number of brackets required depends on the total length of the Sensor.
Accessories (Optional)
Cables with Connector on One End
F39-JCR5A (L = 0.5 m)
F39-JC3A (L = 3 m)
F39-JC7A (L = 7 m)
F39-JC10A (L = 10 m)
F39-JC15A (L = 15 m)
Cables with Connectors on Both Ends
F39-JCR2B (L = 0.2 m)
F39-JCR5B (L = 0.5 m)
F39-JC1B (L = 1 m)
F39-JC3B (L = 3 m)
F39-JC5B (L = 5 m)
F39-JC7B (L = 7 m)
F39-JC10B (L = 10 m)
F39-JC15B (L = 15 m)
F39-JC20B (L = 20 m)
F39-JC30B (L = 30 m)
F39-JC40B (L = 40 m)
F39-JCR2C (L = 0.2 m)
F39-JC1C (L = 1 m)
F39-JC3C (L = 3 m)
F39-JC7C (L = 7 m)
F39-JC10C (L = 10 m)
F39-JC15C (L = 15 m)
Control Unit
F3SP-B1P
Setting Console
F39-MC11
Branching Connector
(supplied with F39-MC11)
F39-CN1
External Indicators
F39-A01PR-L/-D
F39-A01PG-L/-D
Mirrors
F39-MLG[]
Water-resistant Case
F39-HP[][][][]-14
F39-HP[][][][]-25
F39-HPH09-03
Multi-beam Sensor Support Stand/Mirror Stand
F39-ST1
Mounting Bracket
F39-L22
Wall Mounting Bracket
F39-L18
Free-location Bracket
F39-L19
Free-location Bracket
F39-L20
Caution: All units are in millimeters unless otherwise indicated.