![]()
Global
These are navigation links to move inside this page.
Safety Light Curtain/Multi-beam Safety Sensor
Two Forms of Safety from OMRON: Safety Light Curtains and Multibeam Safety Sensors
![]()
Quick links to 'F3SN-A / F3SN-B / F3SH-A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Main Units
Connecting Cables are not included with the Main Units. The connecting cables must be purchased separately.
F3SN-A Safety Light Curtains (Type 4)
| Detection capability | Beam gap | Operating range | Number of beams | Protective height | Connector for series- connection | Model *1 *2 |
| 14 mm-dia. (for finger protection) | 9 mm | 0.2 to 7 m | 21 to 125 (odd numbers only) | 189 to 1125 mm (every 18 mm) | No | F3SN-A[][][][]P14 |
| Yes | F3SN-A[][][][]P14-01 | |||||
| 25 mm-dia. (for hand protection) | 15 mm | 0.2 to 10 m | 13 to 120 | 217 to 1822 mm (every 15 mm) | No | F3SN-A[][][][]P25 |
| Yes | F3SN-A[][][][]P25-01 | |||||
| 40 mm-dia. (for presence protection) | 30 mm | 7 to 60 | 217 to 1807 mm | No | F3SN-A[][][][]P40 | |
| Yes | F3SN-A[][][][]P40-01 | |||||
| 70 mm-dia. (for presence detection) | 60 mm | 5 to 30 | 277 to 1777 mm | No | F3SN-A[][][][]P70 | |
| Yes | F3SN-A[][][][]P70-01 |
*1.The [][][][] in the model numbers indicates the protective height (in mm). Refer to "Safety Light Curtain Model List" on Data Sheet for model number details.
*2.Safety Light Curtains with model numbers ending in -02 through -05, provided with different connector configurations, are also available as options. Refer to Data Sheet for details. Consult with your dealer or OMRON representative when ordering these models.
F3SN-B Safety Light Curtains (Type 2)
| Detection capability | Beam gap | Operating range | Number of beams | Protective height | Output *1 | Connector for series- connection | Model *2 *3 |
| 25 mm-dia. (for hand protection ) | 15 mm | 0.2 to 10 m | 13 to 119 (non- continuous) | 217 to 1807 mm | PNP transistor output | No | F3SN-B[][][][]P25 |
| Yes | F3SN-B[][][][]P25-01 | ||||||
| 40 mm-dia. (for presence detection) | 30 mm | 7 to 60 (non- continuous) | 217 to 1807 mm | No | F3SN-B[][][][]P40 | ||
| Yes | F3SN-B[][][][]P40-01 | ||||||
| 70 mm-dia. (for presence detection) | 60 mm | 5 to 30 | 277 to 1777 mm | No | F3SN-B[][][][]P70 | ||
| Yes | F3SN-B[][][][]P70-01 |
*1.Models with NPN transistor outputs are also available as options. For details on the method for securing safety by using an NPN transistor for output, contact your OMRON representative.
*2.The [][][][] in the model numbers indicates the protective height (in mm). Refer to "Safety Light Curtain Model List" on Data Sheet for model number details.
*3.Safety Light Curtains with model numbers ending in -02 through -05, provided with different connector configurations, are also available as options. Refer to Data Sheet for details. Consult with your dealer or OMRON representative when ordering these models.
F3SH-A Multi-beam Safety Sensors (Type 4)
| Beam gap | Operating range | Number of beams | Outermost beam gap | Connector for series- connection | Model * |
| 300 mm (for whole body protection) | 0.2 to 10 m | 4 | 900 mm | No | F3SH-A09P03 |
| Yes | F3SH-A09P03-01 |
*Safety Light Curtains of model numbers ending in -02 through -05, provided with different connector configurations, are also available as options. Refer to Data Sheet for details. Consult with your dealer or OMRON representative when ordering this model.
Safety Light Curtain Model List
*F3SN-B[][][][]P[][] safety light curtains are also available.
F3SN-A[][][][]P14(-01)
| Model | Protective height | Number of beams |
| F3SN-A0189P14(-01) | 189 | 21 |
| F3SN-A0207P14(-01) | 207 | 23 |
| F3SN-A0225P14(-01) | 225 | 25 |
| F3SN-A0243P14(-01) | 243 | 27 |
| F3SN-A0261P14(-01) | 261 | 29 |
| F3SN-A0279P14(-01) | 279 | 31 |
| F3SN-A0297P14(-01) | 297 | 33 |
| F3SN-A0315P14(-01) | 315 | 35 |
| F3SN-A0333P14(-01) | 333 | 37 |
| F3SN-A0351P14(-01) | 351 | 39 |
| F3SN-A0369P14(-01) | 369 | 41 |
| F3SN-A0387P14(-01) | 387 | 43 |
| F3SN-A0405P14(-01) | 405 | 45 |
| F3SN-A0423P14(-01) | 423 | 47 |
| F3SN-A0441P14(-01) | 441 | 49 |
| F3SN-A0459P14(-01) | 459 | 51 |
| F3SN-A0477P14(-01) | 477 | 53 |
| F3SN-A0495P14(-01) | 495 | 55 |
| F3SN-A0513P14(-01) | 513 | 57 |
| F3SN-A0531P14(-01) | 531 | 59 |
| F3SN-A0549P14(-01) | 549 | 61 |
| F3SN-A0567P14(-01) | 567 | 63 |
| F3SN-A0585P14(-01) | 585 | 65 |
| F3SN-A0603P14(-01) | 603 | 67 |
| F3SN-A0621P14(-01) | 621 | 69 |
| F3SN-A0639P14(-01) | 639 | 71 |
| F3SN-A0657P14(-01) | 657 | 73 |
| Model | Protective height | Number of beams |
| F3SN-A0675P14(-01) | 675 | 75 |
| F3SN-A0693P14(-01) | 693 | 77 |
| F3SN-A0711P14(-01) | 711 | 79 |
| F3SN-A0729P14(-01) | 729 | 81 |
| F3SN-A0747P14(-01) | 747 | 83 |
| F3SN-A0765P14(-01) | 765 | 85 |
| F3SN-A0783P14(-01) | 783 | 87 |
| F3SN-A0801P14(-01) | 801 | 89 |
| F3SN-A0819P14(-01) | 819 | 91 |
| F3SN-A0837P14(-01) | 837 | 93 |
| F3SN-A0855P14(-01) | 855 | 95 |
| F3SN-A0873P14(-01) | 873 | 97 |
| F3SN-A0891P14(-01) | 891 | 99 |
| F3SN-A0909P14(-01) | 909 | 101 |
| F3SN-A0927P14(-01) | 927 | 103 |
| F3SN-A0945P14(-01) | 945 | 105 |
| F3SN-A0963P14(-01) | 963 | 107 |
| F3SN-A0981P14(-01) | 981 | 109 |
| F3SN-A0999P14(-01) | 999 | 111 |
| F3SN-A1017P14(-01) | 1017 | 113 |
| F3SN-A1035P14(-01) | 1035 | 115 |
| F3SN-A1053P14(-01) | 1053 | 117 |
| F3SN-A1071P14(-01) | 1071 | 119 |
| F3SN-A1089P14(-01) | 1089 | 121 |
| F3SN-A1107P14(-01) | 1107 | 123 |
| F3SN-A1125P14(-01) | 1125 | 125 |
F3SN-A[][][][]P25(-01), F3SN-B[][][][]P25(-01)
| Model | Protective height | Number of beams |
| F3SN-A0217P25(-01)* | 217 | 13 |
| F3SN-A0232P25(-01) | 232 | 14 |
| F3SN-A0247P25(-01)* | 247 | 15 |
| F3SN-A0262P25(-01) | 262 | 16 |
| F3SN-A0277P25(-01) | 277 | 17 |
| F3SN-A0292P25(-01) | 292 | 18 |
| F3SN-A0307P25(-01)* | 307 | 19 |
| F3SN-A0322P25(-01) | 322 | 20 |
| F3SN-A0337P25(-01) | 337 | 21 |
| F3SN-A0352P25(-01) | 352 | 22 |
| F3SN-A0367P25(-01)* | 367 | 23 |
| F3SN-A0382P25(-01) | 382 | 24 |
| F3SN-A0397P25(-01) | 397 | 25 |
| F3SN-A0412P25(-01) | 412 | 26 |
| F3SN-A0427P25(-01)* | 427 | 27 |
| F3SN-A0442P25(-01) | 442 | 28 |
| F3SN-A0457P25(-01) | 457 | 29 |
| F3SN-A0472P25(-01) | 472 | 30 |
| F3SN-A0487P25(-01)* | 487 | 31 |
| F3SN-A0502P25(-01) | 502 | 32 |
| F3SN-A0517P25(-01) | 517 | 33 |
| F3SN-A0532P25(-01) | 532 | 34 |
| F3SN-A0547P25(-01)* | 547 | 35 |
| F3SN-A0562P25(-01) | 562 | 36 |
| F3SN-A0577P25(-01) | 577 | 37 |
| F3SN-A0592P25(-01) | 592 | 38 |
| F3SN-A0607P25(-01)* | 607 | 39 |
| F3SN-A0622P25(-01) | 622 | 40 |
| F3SN-A0637P25(-01) | 637 | 41 |
| F3SN-A0652P25(-01) | 652 | 42 |
| F3SN-A0667P25(-01)* | 667 | 43 |
| F3SN-A0682P25(-01) | 682 | 44 |
| F3SN-A0697P25(-01) | 697 | 45 |
| F3SN-A0712P25(-01) | 712 | 46 |
| F3SN-A0727P25(-01)* | 727 | 47 |
| F3SN-A0742P25(-01) | 742 | 48 |
| F3SN-A0757P25(-01) | 757 | 49 |
| F3SN-A0772P25(-01) | 772 | 50 |
| F3SN-A0787P25(-01)* | 787 | 51 |
| F3SN-A0802P25(-01) | 802 | 52 |
| F3SN-A0817P25(-01) | 817 | 53 |
| F3SN-A0832P25(-01) | 832 | 54 |
| F3SN-A0847P25(-01)* | 847 | 55 |
| F3SN-A0862P25(-01) | 862 | 56 |
| F3SN-A0877P25(-01) | 877 | 57 |
| F3SN-A0892P25(-01) | 892 | 58 |
| F3SN-A0907P25(-01)* | 907 | 59 |
| F3SN-A0922P25(-01) | 922 | 60 |
| F3SN-A0937P25(-01) | 937 | 61 |
| F3SN-A0952P25(-01) | 952 | 62 |
| F3SN-A0967P25(-01)* | 967 | 63 |
| F3SN-A0982P25(-01) | 982 | 64 |
| F3SN-A0997P25(-01) | 997 | 65 |
| F3SN-A1012P25(-01) | 1012 | 66 |
| Model | Protective height | Number of beams |
| F3SN-A1027P25(-01)* | 1027 | 67 |
| F3SN-A1042P25(-01) | 1042 | 68 |
| F3SN-A1057P25(-01) | 1057 | 69 |
| F3SN-A1072P25(-01) | 1072 | 70 |
| F3SN-A1087P25(-01)* | 1087 | 71 |
| F3SN-A1102P25(-01) | 1102 | 72 |
| F3SN-A1117P25(-01) | 1117 | 73 |
| F3SN-A1132P25(-01) | 1132 | 74 |
| F3SN-A1147P25(-01)* | 1147 | 75 |
| F3SN-A1162P25(-01) | 1162 | 76 |
| F3SN-A1177P25(-01) | 1177 | 77 |
| F3SN-A1192P25(-01) | 1192 | 78 |
| F3SN-A1207P25(-01)* | 1207 | 79 |
| F3SN-A1222P25(-01) | 1222 | 80 |
| F3SN-A1237P25(-01) | 1237 | 81 |
| F3SN-A1252P25(-01) | 1252 | 82 |
| F3SN-A1267P25(-01)* | 1267 | 83 |
| F3SN-A1282P25(-01) | 1282 | 84 |
| F3SN-A1297P25(-01) | 1297 | 85 |
| F3SN-A1312P25(-01) | 1312 | 86 |
| F3SN-A1327P25(-01)* | 1327 | 87 |
| F3SN-A1342P25(-01) | 1342 | 88 |
| F3SN-A1357P25(-01) | 1357 | 89 |
| F3SN-A1372P25(-01) | 1372 | 90 |
| F3SN-A1387P25(-01)* | 1387 | 91 |
| F3SN-A1402P25(-01) | 1402 | 92 |
| F3SN-A1417P25(-01) | 1417 | 93 |
| F3SN-A1432P25(-01) | 1432 | 94 |
| F3SN-A1447P25(-01)* | 1447 | 95 |
| F3SN-A1462P25(-01) | 1462 | 96 |
| F3SN-A1477P25(-01) | 1477 | 97 |
| F3SN-A1492P25(-01) | 1492 | 98 |
| F3SN-A1507P25(-01)* | 1507 | 99 |
| F3SN-A1522P25(-01) | 1522 | 100 |
| F3SN-A1537P25(-01) | 1537 | 101 |
| F3SN-A1552P25(-01) | 1552 | 102 |
| F3SN-A1567P25(-01)* | 1567 | 103 |
| F3SN-A1582P25(-01) | 1582 | 104 |
| F3SN-A1597P25(-01) | 1597 | 105 |
| F3SN-A1612P25(-01) | 1612 | 106 |
| F3SN-A1627P25(-01)* | 1627 | 107 |
| F3SN-A1642P25(-01) | 1642 | 108 |
| F3SN-A1657P25(-01) | 1657 | 109 |
| F3SN-A1672P25(-01) | 1672 | 110 |
| F3SN-A1687P25(-01)* | 1687 | 111 |
| F3SN-A1702P25(-01) | 1702 | 112 |
| F3SN-A1717P25(-01) | 1717 | 113 |
| F3SN-A1732P25(-01) | 1732 | 114 |
| F3SN-A1747P25(-01)* | 1747 | 115 |
| F3SN-A1762P25(-01) | 1762 | 116 |
| F3SN-A1777P25(-01) | 1777 | 117 |
| F3SN-A1792P25(-01) | 1792 | 118 |
| F3SN-A1807P25(-01)* | 1807 | 119 |
| F3SN-A1822P25(-01) | 1822 | 120 |
F3SN-A[][][][]P40(-01), F3SN-B[][][][]P40(-01)
| Model | Protective height | Number of beams |
| F3SN-A0217P40(-01)* | 217 | 7 |
| F3SN-A0247P40(-01)* | 247 | 8 |
| F3SN-A0277P40(-01) | 277 | 9 |
| F3SN-A0307P40(-01)* | 307 | 10 |
| F3SN-A0337P40(-01) | 337 | 11 |
| F3SN-A0367P40(-01)* | 367 | 12 |
| F3SN-A0397P40(-01) | 397 | 13 |
| F3SN-A0427P40(-01)* | 427 | 14 |
| F3SN-A0457P40(-01) | 457 | 15 |
| F3SN-A0487P40(-01)* | 487 | 16 |
| F3SN-A0517P40(-01) | 517 | 17 |
| F3SN-A0547P40(-01)* | 547 | 18 |
| F3SN-A0577P40(-01) | 577 | 19 |
| F3SN-A0607P40(-01)* | 607 | 20 |
| F3SN-A0637P40(-01) | 637 | 21 |
| F3SN-A0667P40(-01)* | 667 | 22 |
| F3SN-A0697P40(-01) | 697 | 23 |
| F3SN-A0727P40(-01)* | 727 | 24 |
| F3SN-A0757P40(-01) | 757 | 25 |
| F3SN-A0787P40(-01)* | 787 | 26 |
| F3SN-A0817P40(-01) | 817 | 27 |
| F3SN-A0847P40(-01)* | 847 | 28 |
| F3SN-A0877P40(-01) | 877 | 29 |
| F3SN-A0907P40(-01)* | 907 | 30 |
| F3SN-A0937P40(-01) | 937 | 31 |
| F3SN-A0967P40(-01)* | 967 | 32 |
| F3SN-A0997P40(-01) | 997 | 33 |
| Model | Protective height | Number of beams |
| F3SN-A1027P40(-01)* | 1027 | 34 |
| F3SN-A1057P40(-01) | 1057 | 35 |
| F3SN-A1087P40(-01)* | 1087 | 36 |
| F3SN-A1117P40(-01) | 1117 | 37 |
| F3SN-A1147P40(-01)* | 1147 | 38 |
| F3SN-A1177P40(-01) | 1177 | 39 |
| F3SN-A1207P40(-01)* | 1207 | 40 |
| F3SN-A1237P40(-01) | 1237 | 41 |
| F3SN-A1267P40(-01)* | 1267 | 42 |
| F3SN-A1297P40(-01) | 1297 | 43 |
| F3SN-A1327P40(-01)* | 1327 | 44 |
| F3SN-A1357P40(-01) | 1357 | 45 |
| F3SN-A1387P40(-01)* | 1387 | 46 |
| F3SN-A1417P40(-01) | 1417 | 47 |
| F3SN-A1447P40(-01)* | 1447 | 48 |
| F3SN-A1477P40(-01) | 1477 | 49 |
| F3SN-A1507P40(-01)* | 1507 | 50 |
| F3SN-A1537P40(-01) | 1537 | 51 |
| F3SN-A1567P40(-01)* | 1567 | 52 |
| F3SN-A1597P40(-01) | 1597 | 53 |
| F3SN-A1627P40(-01)* | 1627 | 54 |
| F3SN-A1657P40(-01) | 1657 | 55 |
| F3SN-A1687P40(-01)* | 1687 | 56 |
| F3SN-A1717P40(-01) | 1717 | 57 |
| F3SN-A1747P40(-01)* | 1747 | 58 |
| F3SN-A1777P40(-01) | 1777 | 59 |
| F3SN-A1807P40(-01)* | 1807 | 60 |
F3SN-A[][][][]P70(-01), F3SN-B[][][][]P70(-01)
| Model | Protective height | Number of beams |
| F3SN-A0277P70(-01)* | 277 | 5 |
| F3SN-A0337P70(-01)* | 337 | 6 |
| F3SN-A0397P70(-01)* | 397 | 7 |
| F3SN-A0457P70(-01)* | 457 | 8 |
| F3SN-A0517P70(-01)* | 517 | 9 |
| F3SN-A0577P70(-01)* | 577 | 10 |
| F3SN-A0637P70(-01)* | 637 | 11 |
| F3SN-A0697P70(-01)* | 697 | 12 |
| F3SN-A0757P70(-01)* | 757 | 13 |
| F3SN-A0817P70(-01)* | 817 | 14 |
| F3SN-A0877P70(-01)* | 877 | 15 |
| F3SN-A0937P70(-01)* | 937 | 16 |
| F3SN-A0997P70(-01)* | 997 | 17 |
| Model | Protective height | Number of beams |
| F3SN-A1057P70(-01)* | 1057 | 18 |
| F3SN-A1117P70(-01)* | 1117 | 19 |
| F3SN-A1177P70(-01)* | 1177 | 20 |
| F3SN-A1237P70(-01)* | 1237 | 21 |
| F3SN-A1297P70(-01)* | 1297 | 22 |
| F3SN-A1357P70(-01)* | 1357 | 23 |
| F3SN-A1417P70(-01)* | 1417 | 24 |
| F3SN-A1477P70(-01)* | 1477 | 25 |
| F3SN-A1537P70(-01)* | 1537 | 26 |
| F3SN-A1597P70(-01)* | 1597 | 27 |
| F3SN-A1657P70(-01)* | 1657 | 28 |
| F3SN-A1717P70(-01)* | 1717 | 29 |
| F3SN-A1777P70(-01)* | 1777 | 30 |
Accessories (Optional)
Control Unit
| Appearance | Output | Model | Remarks |
![]() | Relay, 3NO + 1NC | F3SP-B1P | For connection with the F3SN-A, F3SN-B, and F3SH-A, use F39-JC[]B cables fitted with connectors at both ends. |
Setting Console
| Appearance | Model | Accessories |
![]() | F39-MC11 | Branching Connector (1), Connector Cap (1), Special Cable (2 m), Instruction Manual |
Maintenance Tool
| Appearance | Model | Applicable Sensors | Accessories |
![]() | F39-MT11 | F3SN-A series F3SN-B series F3SH-A series | Branching Connector (1), Connector Cap (1), Special Cable (2 m), Special Cable with Plug (0.3 m), Instruction Manual |
Branching Connector
| Appearance | Model | Remarks |
![]() | F39-CN1 | Purchase this connector when needed additionally for installing the F39-MC11. |
Cable with Connector on One End (for Emitter and Receiver Set)
| Appearance | Cable length | Specification | Model |
![]() | 0.5 m | M12 connector (8 pin) | F39-JCR5A |
| 3 m | F39-JC3A | ||
| 7 m | F39-JC7A | ||
| 10 m | F39-JC10A | ||
| 15 m | F39-JC15A |
Cables with Connectors on Both Ends (for Emitter and Receiver Set)
| Appearance | Cable length | Specification | Model | Application |
![]() | 0.2 m | M12 connector (8 pins) | F39-JCR2B | Series connection or connection with F3SP-B1P |
| 0.5 m | F39-JCR5B | |||
| 1 m | F39-JC1B | |||
| 3 m | F39-JC3B | |||
| 5 m | F39-JC5B | Connection with F3SP-B1P *1 | ||
| 7 m | F39-JC7B | |||
| 10 m | F39-JC10B | |||
| 15 m | F39-JC15B | |||
| 20 m | F39-JC20B | |||
| 30 m | F39-JC30B | |||
| 40 m | F39-JC40B | |||
| 0.2 m | M12 connector (8 pins) | F39-JCR2C | Connection with G9SA-300-SC *1 *2 | |
| 1 m | F39-JC1C | |||
| 3 m | F39-JC3C | |||
| 7 m | F39-JC7C | |||
| 10 m | F39-JC10C | |||
| 15 m | F39-JC15C |
*1.Cannot be used for series-connection purpose.
*2.When two or more cables have to be used for connection with the G9SA-300-SC, connect the necessary number of F39-JC[]B cables to one F39-JC[]C cable.
(Example) When a 35 m long cable is required, connect two F39-JC10B cables to one F39-JC15C.
External Indicators (Separate Models for Emitters and Receivers)
| Appearance | Specification | Indicator | Type | Model |
![]() | M12 connector for PNP output | Red | Emitter | F39-A01PR-L |
| Receiver | F39-A01PR-D | |||
| Green | Emitter | F39-A01PG-L | ||
| Receiver | F39-A01PG-D |
Note:These indicators are used for connecting with series-connection type emitters/receivers (models ending in -01). (The Indicator must be secured separately for models ending in -04 or -05.) The desired turn-ON timing (type of signal) can be selected on setting console.
Mirrors (Reduce Operating Range by 12% with Each Unit)
| Mirror material | Width (mm) | Depth (mm) | Length (mm) | Model |
| Glass mirror | 145 | 32 | 406 | F39-MLG0406 |
| 610 | F39-MLG0610 | |||
| 711 | F39-MLG0711 | |||
| 914 | F39-MLG0914 | |||
| 1,067 | F39-MLG1067 | |||
| 1,219 | F39-MLG1219 | |||
| 1,422 | F39-MLG1422 | |||
| 1,626 | F39-MLG1626 | |||
| 1,830 | F39-MLG1830 | |||
| 2,134 | F39-MLG2134 |
Spatter Protection Covers (Include Two Pieces for Emitter and Receiver)
(Reduces Operating Range by 10% with Each Unit)
| Appearance | Applicable sensor | Model |
![]() | F3SN-A[][][][]P14 | F39-HN[][][][]-14 |
| F3SN-A[][][][]P25(-01) F3SN-A[][][][]P40(-01) F3SN-A[][][][]P70(-01) F3SN-B[][][][]P25 F3SN-B[][][][]P40 F3SN-B[][][][]P70 | F39-HN[][][][]-25 | |
| F3SH-A09P03(-01) | F39-HH09-03 |
Note:The same 4-digit numbers as the protective heights ([][][][] in the light curtain type names) are substituted by [][][][] in the model names.
Spatter Protection Slit Covers (Include Two Pieces for Emitter and Receiver) *
| Appearance | Applicable sensor | Model | |
| Slit width: 1.15 mm | Slit width: 0.6 mm | ||
![]() | F3SN-A[][][][]P14(-01) | F39-HS[][][][]A-14 | F39-HS[][][][]B-14 |
| F3SN-A[][][][]P25(-01) F3SN-A[][][][]P40(-01) F3SN-A[][][][]P70(-01) F3SN-B[][][][]P25 F3SN-B[][][][]P40 F3SN-B[][][][]P70 | F39-HS[][][][]A-25 | F39-HS[][][][]B-25 | |
| F3SH-A09P03(-01) | F39-HSH09A-03 | F39-HSH09B-03 | |
*Operating range will decrease substantially. Refer to "Specifications" on Data Sheet for details.
Environment-resistant Enclosures (Package of a Pipe, Gasket, and Bracket) *
| Appearance | Applicable sensor | Model |
![]() | F3SN-A[][][][]P14(-01) | F39-HP[][][][]-14 |
| F3SN-A[][][][]P25(-01) F3SN-A[][][][]P40(-01) F3SN-A[][][][]P70(-01) F3SN-B[][][][]P25 F3SN-B[][][][]P40 F3SN-B[][][][]P70 | F39-HP[][][][]-25 | |
| F3SH-A09P03(-01) | F39-HPH09-03 |
*Purchase 2 sets when using both an emitter and a receiver.
Multi-beam Sensor Support Stands/Mirror Stands
| Appearance | Specification | Model | Remarks |
![]() | Stand unit Materials Base: STKM (base) SUS304 (leaf spring) Pipe, bolts and nuts: SUS304 Weight: 11.8 kg | F39-ST1 | Minimum order quantity: 1 pc. (In total, 2 stands are required for each F3SH-A: one for the emitter and the other for the receiver.) |
![]() | Mounting bracket Materials: Aluminum Weight: 250 g | F39-L22 | Minimum order quantity: 1 pc. (In total, 6 brackets are required for each F3SH-A: 3 units each for emitter and receiver. These brackets are not required for the F39-MLG series reflection mirrors, since these mirrors are supplied together with a specially designed adapter.) |
Mounting Brackets for Sensors (Optional)
| Appearance | Specification | Model | Remarks |
![]() | Wall mounting bracket Material: Iron (zinc plating) * | F39-L18 | For emitter: 2 pcs. For receiver: 2 pcs. Total: 4pcs./set |
![]() | Free-location bracket Materials: Zinc die-cast (zinc plating) Note:Not provided with an angle deflection mechanism for beam control. | F39-L19 | Minimum order quantity: 1 pc. |
![]() | Free-location bracket Materials Sensor fixing element: Zinc die-cast (zinc plating) Mounting bracket: Iron (zinc plating) Note:Provided with an angle deflection mechanism for beam control | F39-L20 | Minimum order quantity: 1 pc. |
*Use these brackets for sensors having an operating range where no intermediate bracket is required (with an operating range of less than 640 mm).
Test Rods (Optional)
| Appearance | Applicable sensor | Specification | Model |
![]() | F3SN-A[][][][]P14(-01) | 14 mm-dia. (provided with the sensor) | F39-TR14 |
| Used for checking the setting condition of single-beam floating blanking | F39-TR23 | ||
| Used for checking the setting condition of two-beam floating blanking | F39-TR32 | ||
| F3SN-A[][][][]P25(-01) | 25 mm-dia. (provided with the sensor) | F39-TR25 *1 | |
| Used for checking the setting condition of single-beam floating blanking | F39-TR40 *2 |
*1.Also provided with the F3SN-B[][][][]P25.
*2.Also provided with the F3SN-A[][][][]P40 and F3SN-B[][][][]P40.