Page top

Lead Contents

Safety Light Curtain/Multi-beam Safety Sensor

F3SN-A / F3SN-B / F3SH-A

F3SN-A / F3SN-B / F3SH-A

Two Forms of Safety from OMRON: Safety Light Curtains and Multibeam Safety Sensors

Primary Contents



Main Units

F3SN-A/F3SH-A

Model
*8
Stand-
alone
F3SN-A[][][][]P14
*1
F3SN-A[][][][]P25
*1
F3SN-A[][][][]P40
*1
F3SN-A[][][][]P70
*1
F3SH-A09P03
Series
connection
F3SN-A[][][][]P14-
01 *1 *2
F3SN-A[][][][]P25-
01 *1
F3SN-A[][][][]P40-
01 *1
F3SN-A[][][][]P70-
01 *1
F3SH-A09P03-01
Sensor typeType 4 Safety Light Curtain
Setting tool connectionConnectable
Safety categoryCategory 4, 3, 2, 1, or B
Detection capabilityOpaque objects:
14 mm in diameter
Opaque objects:
25 mm in diameter
Opaque objects:
40 mm in diameter
Opaque objects:
70 mm in diameter
---
Beam gap (P)9 mm15 mm30 mm60 mm300 mm
Number of beams (n)21 to 125
(odd numbers only)
13 to 1207 to 605 to 304
Protective height (PH)189 to 1125 mm
PH = n × P
217 to 1822 mm
PH = (n - 1) × P + 37
217 to 1807 mm
PH = (n - 1) × P + 37
277 to 1777 mm
PH = (n - 1) × P + 37
---
Outermost beam gap---900 mm
Lens diameter9 mm × 4.6 mmDiameter 9 mm
Operating range0.2 to 7 m0.2 to 10 m
Response time
(under stable light
incident condition)
ON to OFF: 10 to 15.5 ms max.
OFF to ON: 40 to 62 ms max.
ON to OFF:
10 ms max.
OFF to ON:
40 ms max.
Startup waiting time1 s max.
Power supply voltage (Vs)24 VDC ±10% (ripple p-p 10% max.)
Current
consumption
(no load)
EmitterUp to 50 beams: 140 mA max., 51 to 85 beams: 155 mA max., 86 beams and more:
170 mA max.
140 mA max.
ReceiverUp to 50 beams: 100 mA max., 51 to 85 beams: 110 mA max., 86 beams and more:
120 mA max.
100 mA max.
Light source
(emitted wavelength)
Infrared LED (870 nm)
Effective aperture angle
(EAA)
Within ±2.5° for the emitter and receiver at a detection distance of at least 3 m according to IEC 61496-2
Control outputs (OSSD)Two PNP transistor outputs, load current 300 mA max., residual voltage 2 V max.
(except for voltage drop due to cable extension), allowable capacity load 0.075 μF, leak current 2 mA max.
Auxiliary output
(non-safety output)
One PNP transistor output, load current 50 mA max., residual voltage 2 V max.
(except for voltage drop due to cable extension)
External indicator output
(non-safety output) *3
One PNP transistor output, load current 40 mA max., residual voltage 2 V max.
(except for voltage drop due to cable extension)
Output operation modeControl output: Light-ON
Auxiliary output: Dark-ON (can be changed by the F39-MC11)
External indicator output: Light-ON (can be changed by the F39-MC11) *3
Input voltageTest input, interlock selection input, reset input, and external relay monitor input voltages;
ON voltage: 9 to 24 V (with a sink current 3 mA max.), OFF voltage: 0 to 1.5 V or open
IndicatorsEmitterPower indicator (green), interlock indicator (yellow), lockout indicator (red), test indicator (orange),
error mode indicator (3 red), light intensity level indicator (green: 5 levels)
ReceiverOFF-state indicator (red), ON-state indicator (green), lockout indicator (red), blanking indicator (green:
F3SN-A only), Power indicator (green: F3SH-A only), error mode indicator (3 red), light intensity level
indicator (green: 5 levels)
Mutual interference
prevention function *3
Time-shared beam projection system by series connection
Series connectionsNumber of series connected light curtains: Up to 3 sets
Number of beams: Up to 240 beams
Length of the series connection cable: 3 m max.
Test functionsSelf test (when power is turned ON and while power is supplied, one cycle during response time)
External test (emission stop function by test input)
Safety functionsAuto-reset/manual reset (interlock) *4
EDM (External Device Monitor)
Fixed blanking *5
Floating blanking *5
Auto-reset/manual
reset (interlock) *4
EDM (External
Device Monitor)
Connection methodM12 connector (8 pins)
Protective circuitsOutput short-circuit protection, power supply reverse polarity protection
Ambient temperatureOperating: - 10 to 55°C, storage: - 30 to 70°C (with no icing or condensation)
Ambient humidityOperating/storage: 35% to 95% (with no condensation)
Ambient operating light
intensity
Incandescent lamp: 3000 Ix max. (light intensity on the receiver surface)
Sunlight: 10000 Ix max. (light intensity on the receiver surface)
Insulation resistance20 M Ω min. (at 500 VDC)
Dielectric strength1000 VAC 50/60 Hz 1 min.
Degree of protectionIEC Standard IP65
Vibration resistanceMalfunction: 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y and Z directions
Shock resistanceMalfunction: 100 m/s2, 1000 times in X, Y and Z directions
MaterialsCase: Aluminum, end cap: Zinc die-cast, optical cover: PMMA (acrylic resin), Cable: Oil-resistant PVC
Weight (packed state)Weight (g) = (Detection width) × 2.4 + α + β
Detection width of 189 to 639 mm: α = 700, Detection width of 652 to 1,267 mm: α = 800,
Detection width of 1,282 to 1,822 mm: α = 900,
Model with no suffix or -01: β = 0, Model with suffix -02, -03, or -05: β = 100, Model with suffix -04: β = 200
AccessoriesTest rod *6, instruction manual, error mode label, mounting brackets (top and bottom),
mounting brackets (intermediate) *7
Applicable standardsIEC61496-1, EN61496-1 Type 4 ESPE (Electro-Sensitive Protective Equipment)
IEC61496-2 Type 4 AOPD (Active Opto-electronic Protective Devices)

*1.The 4 digits in [][][][] in the model number represent the protective height. Use the formula given in the information on protective height specifications to calculate the height.
For example, if the beam gap is 9 mm, and the No. of beams is 21, the protective height will be 9 × 21 = 189 mm. The model with this protective height is F3SN-A0189P14.

*2.F3SN-A[][][][]P14-01 is a customized model. Consult with your dealer or OMRON representative when ordering this model.

*3.Only models ending in -01, -03, -04, or -05 have this output and functionality.

*4.For the factory setting, the manual reset mode is set to the "start/restart" interlock.
Using the F39-MC11 can select either the start interlock or the restart interlock.

*5.For the factory setting, the function is not set. It can be enabled with the F39-MC11.

*6.Not provided with the F3SN-A[][][][]P70 and F3SH-A.

*7.The intermediate mounting bracket is supplied with the following types:
Types which have the total length of the light curtain from 640 mm to 1280 mm: 1 set for each of emitter and receiver.
Types which have the total length of the light curtain over 1280 mm: 2 sets for each of emitter and receiver.

*8.Models with different connector configurations are also available as options. Refer to "Many Connector Variations" on Data Sheet.

F3SN-B

Model *6F3SN-B[][][][]P25F3SN-B[][][][]P40F3SN-B[][][][]P70
Sensor type *7Type 2 Safety Light Curtain
Setting tool connection *7Not connectable
Safety category *7Category 2, 1, or B
Detection capabilityOpaque objects:
25 mm in diameter
Opaque objects:
40 mm in diameter
Opaque objects:
70 mm in diameter
Beam gap (P)15 mm30 mm60 mm
Number of beams (n)13 to 119 (noncontinuous)7 to 60 (noncontinuous)5 to 30
Protective height (PH)217 to 1807 mm
PH = (n - 1) × P + 37 mm
217 to 1807 mm
PH = (n - 1) × P + 37 mm
277 to 1777 mm
PH = (n - 1) × P + 37 mm
Lens diameterDiameter 9 mm
Operating range0.2 to 10.0 m
Response time
(under stable light
incident condition)
ON to OFF: 10 to 15 ms max.
OFF to ON: 40 to 60 ms max.
Startup waiting time1 s max.
Power supply voltage (Vs)24 VDC ±10% (ripple p-p 10% max.)
Current
consumption
(no load)
EmitterUp to 50 beams: 140 mA max., 51 to 85 beams: 155 mA max., 86 beams and more: 170 mA max.
ReceiverUp to 50 beams: 100 mA max., 51 to 85 beams: 110 mA max., 86 beams and more: 120 mA max.
Light source
(emitted wavelength)
Infrared LED (870 nm)
Effective aperture angle
(EAA) *7
Within ±5° for the emitter and receiver at a detection distance of at least 3 m according to IEC 61496-2
Control outputs (OSSD) *1Two PNP transistor outputs, load current 300 mA max., residual voltage 2 V max.
(except for voltage drop due to cable extension) , allowable capacity load 0.075 μF, leak current 2 mA max.
Auxiliary output
(non-safety output)
One PNP transistor output, load current 50 mA max., residual voltage 2 V max.
(except for voltage drop due to cable extension)
Output operation mode *1Control output: Light-ON, Auxiliary output: Dark-ON
Input voltageFor test input, interlock selection input, reset input, and external relay monitor input voltages;
ON voltage: 9 to 24 V (sink current: 3 mA max.), OFF voltage: 0 to 1.5 V or open
IndicatorsEmitterPower indicator (green), interlock indicator (yellow), lockout indicator (red), test indicator (orange),
error mode indicator (3 red), light intensity level indicator (green: 5 levels)
Receiver *7OFF-state indicator (red), ON-state indicator (green), lockout indicator (red), Optional function indicator (green),
error mode indicator (3 red), light intensity level indicator (green: 5 levels)
Mutual interference
prevention function
Time-shared beam projection system by series connection
Series connectionsNumber of series connected light curtains: Up to 3 sets
Number of beams: Up to 240 beams
Length of the series connection cable: 3 m max.
Test functions *7Self test (when power is ON and period is 1 s or less)
External test (light emission stop function by test input)
Safety functions *2 *3 *7Auto-reset/manual reset (start/restart interlock)
EDM (External Device Monitor)
Connection methodM12 connector (8 pins)
Protective circuitsOutput short-circuit protection, reverse polarity protection
Ambient temperatureOperating: - 10 to 55°C, storage: - 30 to 70°C (with no icing or condensation)
Ambient humidityOperating/storage: 35% to 95% (with no condensation)
Ambient operating light
intensity
Incandescent lamp: 3000 Ix max. (light intensity on the receiver surface)
Sunlight: 10000 Ix max. (light intensity on the receiver surface)
Insulation resistance20 M Ω min. (at 500 VDC)
Dielectric strength1000 VAC 50/60 Hz 1 min.
Degree of protectionIEC Standard IP65
Vibration resistanceMalfunction: 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y and Z directions
Shock resistanceMalfunction: 100 m/s2, 1000 times in X, Y and Z directions
MaterialsCase: Aluminum, end cap: Zinc die-cast, optical cover: PMMA (Acrylic resin)
Weight (packed state)Weight (g) = (Detection width) × 2.4 + α + β
Detection width of 189 to 639 mm: α = 700, Detection width of 652 to 1,267 mm: α = 800,
Detection width of 1,282 to 1,822 mm: α = 900,
Model with no suffix or -01: β = 0, Model with suffix -02, -03, or -05: β = 100, Model with suffix -04: β = 200
AccessoriesTest rod *4, instruction manual, mounting brackets (top and bottom),
mounting brackets (intermediate) *5, error mode label
Applicable standards *7IEC61496-1, EN61496-1 Type 2 ESPE (Electro-Sensitive Protective Equipment)
IEC61496-2 Type 2 AOPD (Active Opto-electronic Protective Devices)

*1.A safety circuit has been adopted. Please note that the control logic (ON/OFF) may differ from conventionally used logic.

*2.The manual reset mode is set to the "start/restart" interlock. It is impossible to select interlock only or restart interlock only.

*3.No floating blanking or fixed blanking function is provided.

*4.Not provided with the F3SN-B[][][][]P70.

*5.The intermediate mounting bracket is supplied with the following types:
Types which have the total length of the light curtain from 640 mm to 1280 mm: 1 set for each of emitter and receiver.
Types which have the total length of the light curtain over 1280 mm: 2 sets for each of emitter and receiver.

*6.Models with different connector configurations are also available as options. Refer to "Many Connector Variations" on Data Sheet.

*7.Different from specifications of F3SN-A

Accessories

Control Units

ModelF3SP-B1PG9SA-300-SC *
Applicable sensorF3SN-A, F3SN-B, F3SH-A
Supply voltage24 VDC ±10%
Power consumption1.7 W DC max. (does not include the sensor's current consumption)24 VDC: 0.7 W DC max. (does not include the sensor's current consumption)
Operating time100 ms max. (does not include the sensor's response time)300 ms max. (does not include the sensor's response time and bounce time)
Response time10 ms max. (does not include the sensor's response time)10 ms max. (does not include the sensor's response time and bounce time)
Relay outputNo. of contact3 NO + 1 NC3 NO
Rated load25 VAC, 5 A (cos diameter = 1),
30 VDC, 5 A L/R = 0 ms
250 VAC, 5 A
Rated carry voltage5A
Connection
method
Between sensor'sM12 connector (8 pins)
OtherTerminal block
Weight (packed state)Approx. 280 gApprox. 300 g
AccessoryInstruction manual

*For further details on the G9SA-300-SC.

Setting Console

ModelF39-MC11
Applicable sensorF3SN-A, F3SH-A
Supply voltage24 VDC ±10% (provided from the sensor)
Connection methodCable (included)
Weight (packed state)360 g
AccessoriesOne branching connector, 2-m cable, one connector cap, instruction manual

External Indicators

ModelF39-A01PR-L (Emitter)
F39-A01PR-D (Receiver)
F39-A01PG-L (Emitter)
F39-A01PG-D (Receiver)
Applicable sensorF3SN-A[][][][]P[][]-01(-03, -04, -05) *
F3SH-A09P03-01
Light sourceRed LEDGreen LED
Supply voltage24 VDC ±10% (provided from the sensor)
Current consumption50 mA max. (provided from the sensor)
Connection methodM12 connector (8 pins)
Weight (packed state)Approx. 80 g

*The indicator must be secured separately for models ending in "-04" or "-05." For the F3SN-B, only light-ON mode can be used.

Spatter Protection Slit Covers

ModelF39-HS[][][][]A-14F39-HS[][][][]B-14F39-HS[][][][]A-25
F39-HSH09A-03
F39-HS[][][][]B-25
F39-HSH09B-03
Applicable sensorF3SN-A[][][][]P14(-01)F3SN-A[][][][]P[][] (-01),
F3SN-B[][][][]P[][] (-01),
F3SH-A09P03(-01)
Operating
range
(typical value) *
When
one
cover
is used
3 m2 m5.5 m3.5 m
When
two
covers
are used
1 m0.5 m2 m1 m
Distance that
does not
cause mutual
interference
(typical value)
When
one
cover
is used
6.5 m4.8 m12.2 m7.8 m
When
two
covers
are used
2.4 m1.2 m4.4 m2.1 m

*The maximum distance that can turn ON all of the five light intensity level indicators.

Environment-resistant Enclosures

ModelF39-HP[][][][]-14F39-HP[][][][]-25
F39-HPH09-03
Applicable sensorF3SN-A[][][][]P14(-01)F3SN-A[][][][]P[][] (-01),
F3SN-B[][][][]P[][] (-01),
F3SH-A09P03(-01)
Operating range characteristics0.2 to 6 m0.2 to 10 m
Degree of protection *IP67 (IEC60529)
MaterialsCase: Acrylic resin, rubber: NBR60, mounting bracket: SUS316L,
screw: SUS316L

*To conform to IP67, tighten the screws according to the "Cautions for Use" as described in the manual packaged together with the product.

Caution: In the interenst of product improvement, specifications are subject to change without notice.