![]()
Global
These are navigation links to move inside this page.
Relays with Forcibly Guided Contacts
Relays Conforming to EN Standard
![]()
Ratings
Coil
| Item | Rated current (mA) | Coil resistance (Ω) | Must operate voltage (V) | Must release voltage (V) | Max. voltage (V) | Power consumption (W) |
| 24 VDC | 30 | 800 | 80% max. | 10% min. | 110% | Approx. 0.8 |
Note:
1. The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±15%.
2. Performance characteristics are based on a coil temperature of 23°C.
3. The maximum voltage is based on an ambient operating temperature of 23°C maximum.
Contacts
| Load | Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) |
| Rated load | 240 VAC: 3 A, 24 VDC: 3 A | 240 VAC: 3 A, 24 VDC: 1 A |
| Rated carry current | 6A | |
| Maximum switching voltage | 250 VAC, 24 VDC | |
| Maximum switching current | 6A | |
Characteristics of Sockets
| Model | Continuous current | Dielectric strength | Insulation resistance |
| P7S-14[] | 10A | 2,000 VAC for 1 min. between terminals | 1,000 MΩ min. * |
Note: Use the P7S-14F-END in the ambient humidity range of 35 to 85%.
*The insulation resistance was measured with a 500-VDC megohmmeter at the same locations as the dielectric strength was measured.
Characteristics
| Contact resistance *1 | 100 mΩ max. | |
| Operating time *2 | 50 ms max. | |
| Release time *2 | 50 ms max. | |
| Maximum operating frequency | Mechanical | 18,000 operations/h |
| Rated load | 1,800 operations/h | |
| Insulation resistance *3 | 100 MΩ min. | |
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min. (1,500 VAC between contacts of same polarity) | |
| Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Malfunction | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |
| Shock resistance | Destruction | 1,000 m/s2 |
| Malfunction | 100 m/s2 | |
| Durability *4 | Mechanical | 10,000,000 operations min. (at approx. 18,000 operations/h) |
| Electrical | 100,000 operations min. (at the rated load and approx. 1,800 operations/h) | |
| Failure rate (P level) (reference value *5) | 5 VDC, 1 mA | |
| Ambient operating temperature | -25 to 70°C (with no icing or condensation) | |
| Ambient operating humidity | 5% to 85% | |
| Weight | Approx. 65 g | |
Note: The above values are initial values.
*1.Measurement conditions: 5 VDC, 10 mA, voltage drops.
*2.Measurement conditions: Rated voltage operation
Ambient operating temperature: 23°C
Contact bounce time is not included.
*3.The insulation resistance was measured with a 500-VDC megohmmeter at the same locations as the dielectric strength was measured.
*4.The durability is for an ambient temperature of 15 to 35°C and an ambient humidity of 25% to 75%.
*5.The failure rate is based on an operating frequency of 60 operations/min.
Caution: In the interenst of product improvement, specifications are subject to change without notice.