![]()
Global
These are navigation links to move inside this page.
Safety Relay Unit
Ideal for Safety Door and Emergency Stop Switch Circuits
![]()
Quick links OMRON IA Safety Application Controllers in your country.
Please contact OMRON Europe B.V. in Netherlands.
List of Models
Basic Models
| Number of poles | Rated voltage | Main contact form | Number of input channels | Model |
| 2 | 24 VDC | DPST-NO | 2 channels | G9S-2002 |
| 3 * | 24 VDC | 3PST-NO | 1 channel or 2 channels possible | G9S-301 |
| 24 VAC 100 VAC 120 VAC | ||||
| 200 VAC 240 VAC | ||||
| 5 * | 24 VDC | 5PST-NO | G9S-501 | |
| 24 VAC 100 VAC 120 VAC | ||||
| 200 VAC 240 VAC |
*Auxiliary contact is SPST-NC.
OFF-delay Models
| Number of poles | Rated voltage | Main contact form | OFF-delay form | Number of input channels | OFF-delay time | Model |
| 3 | 24 VDC | 3PST-NO | DPST-NO | 1 channel or 2 channels possible | 1 s 1.5 s 3 s 4 s 5 s 6 s 10 s 30 s | G9S-321-T01 G9S-321-T015 G9S-321-T03 G9S-321-T04 G9S-321-T05 G9S-321-T06 G9S-321-T10 G9S-321-T30 |
| 24 VAC 100 VAC 120 VAC | ||||||
| 200 VAC 240 VAC |
Note: Each model has an SPST-NC auxiliary contact.