![]()
Global
These are navigation links to move inside this page.
Safety Relay Unit
![]()
Quick links to 'G9S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
Controller Block
| Model | Rated voltage | Rated current | Rated power consumption |
| G9S-2002 | 24 VDC | 66 mA±20% | Approx. 1.6 W |
| G9S-301 | 24 VDC | 62.5 mA±20% | Approx. 1.5 W |
| 24 VAC | 125 mA±20% | Approx. 3 VA (60 Hz) | |
| 100 VAC | 30 mA±20% | ||
| 120 VAC | 25 mA±20% | ||
| 200 VAC | 15 mA±20% | ||
| 240 VAC | 12.5 mA±20% | ||
| G9S-501 | 24 VDC | 127 mA±20% | Approx. 3 W |
| 24 VAC | 229 mA±20% | Approx. 5.5 VA (60 Hz) | |
| 100 VAC | 55 mA±20% | ||
| 120 VAC | 45.8 mA±20% | ||
| 200 VAC | 27.5 mA±20% | ||
| 240 VAC | 22.9 mA±20% | ||
| G9S-321-T[] | 24 VDC | 150 mA±20% | Approx. 3.6 W |
| 24 VAC | 254 mA±20% | Approx. 6.1 VA (60 Hz) | |
| 100 VAC | 61 mA±20% | ||
| 120 VAC | 50.8 mA±20% | ||
| 200 VAC | 30.5 mA±20% | ||
| 240 VAC | 25.4 mA±20% |
Note: The above ratings are at an ambient temperature of 23°C.
Contact
| Model Load | G9S-301, G9S-501, G9S-321-T[] | G9S-2002 | ||
| Resistive load | Inductive load | Resistive load | Inductive load | |
| Rated load | 240 VAC, 3 A * 24 VDC, 3 A | 240 VAC, 3 A (cosΦ = 0.3) 24 VDC, 1 A (L/R=100 ms) | 240 VAC, 5 A 24 VDC, 5 A | 240 VAC, 3 A (cosΦ = 0.3) 24 VDC, 1 A (L/R=100 ms) |
| Rated carry current | 5A | |||
*If the load is 5 A at 240 VAC, the durability will be 40,000 operations.
Characteristics
| Model | G9S-2002 | G9S-301 | G9S-501 | G9S-321-T[] | |
| Operating time *1 | 50 ms max. | 300 ms max. | |||
| Response time *2 | 50 ms max. | 100 ms max. | |||
| Control circuit power supply voltage allowance | -15% to +10% | ||||
| Insulation resistance (at 500 VDC) | Between control circuits and safety/auxiliary circuits | 100 Ω min. | |||
| Between safety circuits and auxiliary circuits | 100 Ω min. | ||||
| Safety circuits | 100 Ω min. | ||||
| Dielectric strength | Between control circuits and safety/auxiliary circuits | 2,500 VAC (50/60 Hz, 1 min.) | |||
| Between safety circuits and auxiliary circuits | 2,500 VAC (50/60 Hz, 1 min.) | ||||
| Safety circuits | 2,500 VAC (50/60 Hz, 1 min.) | ||||
| Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |||
| Malfunction | 10 to 55 to 10 Hz, 0.25-mm single amplitude (0.5-mm double amplitude) | ||||
| Shock resistance | Destruction | 300 m/s2 | |||
| Malfunction | 50 m/s2 | ||||
| Min. permissible load (P level) (reference value) | 24 VDC, 50 mA | ||||
| Ambient operating temperature | -25 to 55°C (with no icing or condensation) | ||||
| Ambient operating humidity | 35% to 85% | ||||
| Terminal tightening torque | 0.98 Nm | ||||
| Weight *3 | Approx. 180 g | Approx. 365 g | Approx. 550 g | Approx. 580 g | |
*1.Not including bounce time.
*2.The response time is the time it takes for the main contact to open after the input is turned OFF. Includes bounce time.
*3.These weights are for DC models. AC models are 200 g heavier.
Durability
| Mechanical durability | 1,000,000 operations min. with a switching frequency of approx. 1,800 operations/h |
| Electrical durability | 100,000 operations min. at the rated load with a switching frequency of approx. 1,800 operations/h |
Note: The durability is for an ambient temperature of 15 to 35℃ and an ambient humidity of 25% to 75%.
Caution: In the interenst of product improvement, specifications are subject to change without notice.