![]()
Global
These are navigation links to move inside this page.
Safety Relay Unit
![]()
Quick links to 'G9SB' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Main contacts | Auxiliary contact | Number of input channels | Reset mode | Input type | Rated voltage | Model |
| DPST-NO | None | 2 channels | Auto-reset | Inverse | 24 VAC/VDC | G9SB-2002-A |
| 1 channel or 2 channels | + common | G9SB-200-B | ||||
| 2 channels | Manual reset | Inverse | G9SB-2002-C | |||
| 1 channel or 2 channels | + common | G9SB-200-D | ||||
| 3PST-NO | SPST-NC | None (direct breaking) | Auto-reset | --- | 24 VDC | G9SB-3010 * |
| 2 channels | Inverse | 24 VAC/VDC | G9SB-3012-A | |||
| 1 channel or 2 channels | + common | G9SB-301-B | ||||
| 2 channels | Manual reset | Inverse | G9SB-3012-C | |||
| 1 channel or 2 channels | + common | G9SB-301-D |
Note:
1. Relays with inverse inputs are used mainly when inputting signals from two mechanical switches.
2. Relays with positive commons are used mainly when inputting signals from a safety sensor or from one mechanical switch.
*The G9SB-3010 can be applied to Safety Category 3 of the EN954-1 if double breaking is used.