Page top

Primary Contents



Ratings

Power Input

ModelG9SB-200[]-[]G9SB-3010G9SB-301[]-[]
Power supply voltage24 VAC/VDC: 24 VAC, 50/60 Hz, or 24VDC
24 VDC: 24 VDC
Operating voltage range85% to 110% of rated power supply voltage
Power consumption1.6 VA/1.4 W max.1.7 W max.2.0 VA/1.7 W max.

Inputs

ModelG9SB-200[]-[]G9SB-3010G9SB-301[]-[]
Input current25 mA max.60 mA max. *30 mA max.

* Indicates the current between terminals A1 and A2.

Contacts

Model
Load
G9SB-200[]-[]G9SB-3010G9SB-301[]-[]
Resistive load
Rated load250 VAC, 5 A
30 VDC, 5 A
Rated carry current5 A

Characteristics

ModelG9SB-200[]-[]G9SB-3010G9SB-301[]-v
Contact resistance *1100 mΩ
Operating time *230 ms max.
Response time *310 ms max.
Insulation resistance *4100 MΩ min. (at 500 VDC)
Dielectric
strength
Between different
outputs
2,500 VAC, 50/60 Hz for 1 min
Between inputs
and outputs
Between power
inputs and outputs
Vibration resistance10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock
resistance
Destruction300 m/s2
Malfunction100 m/s2
Durability *5Mechanical5,000,000 operations min. (at approx. 7,200 operations/hr)
Electrical100,000 operations min. (at approx. 1,800 operations/hr)
Failure rate (P level)
(reference value)
5 VDC, 1 mA
Ambient operating temperature-25 to 55°C (with no icing or condensation)
Ambient operating humidity35% to 85%
Terminal tightening torque0.5 Nm
WeightApprox. 115 gApprox. 135 gApprox. 120 g

*1.The contact resistance was measured with 1 A at 5 VDC using the voltage-drop method.
*2.Not including bounce time.
*3.The response time is the time it takes for the main contact to open after the input is turned OFF. Includes bounce time.
*4.The insulation resistance was measured with 500 VDC at the same places that the dielectric strength was checked.
*5.The durability is for an ambient temperature of 15 to 35℃ and an ambient humidity of 25% to 75%.

Caution: In the interenst of product improvement, specifications are subject to change without notice.