![]()
Global
These are navigation links to move inside this page.
Safety Limit Switch
Snap-action contact with certified direct opening operation certification Maintenance, seal, and resistance to shock increased and direct opening mechanism added. Three-conduit switches and 2NC switches are also available
![]()
Quick links to 'D4B-[]N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Note:Omitted dimensions are the same as those for the Roller Lever Type Models
D4B-1[][][]N and D4B-5[][][]N have a PG13.5 conduit opening. D4B-2[][][]N and D4B-6[][][]N have a G1/2 conduit opening. D4B-3[][][]N and D4B-7[][][]N have a 1/2-14NPT conduit opening.
Switches
1-conduit Models
Roller Lever
D4B-[][]11N
Roller Lever (Stainless Steel Roller)
D4B-[][]15N
Adjustable Roller Lever *2
D4B-[][]16N
Adjustable Rod Lever *2
D4B-[][]17N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
*1.The lever can be set to any desired position by turning the operating position indicator.
*2.In terms of construction, the Switch is a General-purpose Limit Switch rather than a Safety Limit Switch.
Note:Variation occurs in the simultaneity of contact opening/closing operations of 2NC contacts. Check contact operation.
*1.The operating characteristics of these Switches were measured with the roller level set at 31.5 mm.
*2.The operating characteristics of these Switches were measured with the rod level set at 140 mm.
*3.Only for slow-action models.
*4.Only for snap-action models.
*5.Reference values.
*6.Must be provided to ensure safe operation.
Top Plunger
D4B-[][]70N
Top Roller Plunger
D4B-[][]71N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:Variation occurs in the simultaneity of contact opening/closing operations of 2NC contacts. Check contact operation.
*1.Only for slow-action models.
*2.Only for snap-action models.
*3.Reference values.
*4.Must be provided to ensure safe operation.
Coil Spring (Non-directional) *2
D4B-[][]81N
Plastic Rod (Non-directional) *2
D4B-[][]87N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
*1.Be sure to adjust the dog to within 40 mm from the top end of the coil spring.
*2.In terms of construction, the Switch is a General-purpose Limit Switch rather than a Safety Limit Switch.
Note:Variation occurs in the simultaneity of contact opening/closing operations of 2NC contacts. Check contact operation.
3-conduit Switches
Roller Lever
D4B-[][]11N
Roller Lever
D4B-[][]15N
Adjustable Roller Lever *2
D4B-[][]16N
Adjustable Rod Lever *2
D4B-[][]17N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
*1.The lever can be set to any desired position by turning the operating position indicator.
*2.In terms of construction, the Switch is a General-purpose Limit Switch rather than a Safety Limit Switch.
Note:Variation occurs in the simultaneity of contact opening/closing operations of 2NC contacts. Check contact operation.
*1.The operating characteristics of these Switches were measured with the roller level set at 31.5 mm.
*2.The operating characteristics of these Switches were measured with the rod level set at 140 mm.
*3.Only for slow-action models.
*4.Only for snap-action models.
*5.Reference values.
*6.Must be provided to ensure safe operation.
Top Plunger
D4B-[][]70N
Top Roller Plunger
D4B-[][]71N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Note:Variation occurs in the simultaneity of contact opening/closing operations of 2NC contacts. Check contact operation.
*1.Only for slow-action models.
*2.Only for snap-action models.
*3.Reference values.
*4.Must be provided to ensure safe operation.
Coil Spring *2
D4B-[][]81N
Plastic Rod *2
D4B-[][]87N
Note:Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
*1.Be sure to adjust the dog to within 40 mm from the top end of the coil spring.
*2.In terms of construction, the Switch is a General-purpose Limit Switch rather than a Safety Limit Switch.
Note:Variation occurs in the simultaneity of contact opening/closing operations of 2NC contacts. Check contact operation.
Levers
Roller Lever
D4B-0001N
Roller Lever (Stainless Steel Roller)
D4B-0005N
Adjustable Roller Lever
D4B-0006N
Adjustable Rod Lever
D4B-0007N
Roller Lever
(Compatible with Previous D4B Model)
D4B-000RN
Roller Lever
WL-1A118
Roller Lever
WL-1A106
Roller Lever
WL-1A300
Roller Lever
WL-1A400
Adjustable Rod Lever
WL-3A100
Spring Rod Lever
WL-4A201
Resin Loop Lever
D4A-F00
Note:
1.Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
2.Safety Limit Switch specifications are satisfied with D4B-[][][][]N Levers only (example: D4B-0001N).
The D4B-0006N Adjustable Roller Lever and D4B-0007N Adjustable Rod Lever, however, cannot be used. Do not order them for a Side Rotary Operating Head.
Caution: All units are in millimeters unless otherwise indicated.