![]()
Global
These are navigation links to move inside this page.
Simple Fiber Amplifier
The Standard for Fiber Amplifiers with Simple Operation and High Performance
![]()
Quick links to 'E3X-SD / -NA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Amplifier Units
Amplifier Units with Cables
E3X-SD11, E3X-SD41
E3X-NA11, E3X-NA11F
E3X-NA41, E3X-NA41F
*There is no hole for E3X-NA[]F models.
Amplifier Units with Connectors
E3X-SD6, E3X-SD8
E3X-NA6, E3X-NA8
Amplifier Units with Cables, Water-resistant Models
E3X-NA11V, E3X-NA41V
Amplifier Units with Connectors, Water-resistant Models
E3X-NA14V, E3X-NA44V
Amplifier Unit Connectors
Master Connector
E3X-CN11
*E3X-CN11: 4 dia. cable/3 conductors/Standard length: 2 m (Conductor cross section: 0.2 mm2 (AWG24), Insulator diameter: 1.1 mm)
Slave Connector
E3X-CN12
*E3X-CN12: 2.6 dia. cable/1 conductor/Standard length: 2 m (Conductor cross section: 0.2 mm2 (AWG24), Insulator diameter: 1.1 mm)
Accessories (Order Separately)
Mounting Brackets
E39-L143
Material: Stainless steel (SUS304)
End Plates
PFP-M
Caution: All units are in millimeters unless otherwise indicated.