![]()
Global
These are navigation links to move inside this page.
Long-distance Photoelectric Sensor with Built-in Amplifier
Line of Long-distance Photoelectric Sensors for Large Workpieces Includes Retroreflective Models with Sensing Distance of 10 m and Distance Settings Up to 2 m.
![]()
Quick links to 'E3G' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.
Sensors
Retro-reflective Models
Pre-wired Model
E3G-R13
Standard Connector Model
E3G-R17
Terminal Block Models
E3G-MR19
E3G-MR19T
Distance-setting Models
Pre-wired Model
E3G-L73
Standard Connector Model
E3G-L77
Terminal Block Models
E3G-ML79
E3G-ML79T
Accessories(Optional)
Terminal Protection Cover for Side-pullout Cable
E39-L129
Terminal Protection Cover for Side-pullout Cable
(Example: E3G-MR19)
Note:The cover is provided with a rubber bushing and cap to prevent the cable from being pulled out vertically.
Caution: All units are in millimeters unless otherwise indicated.