![]()
Global
These are navigation links to move inside this page.
Long-distance Photoelectric Sensor with Built-in Amplifier
Line of Long-distance Photoelectric Sensors for Large Workpieces Includes Retroreflective Models with Sensing Distance of 10 m and Distance Settings Up to 2 m.
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
Sensors
| Sensing method | Appearance | Connection method | Sensing distance | Timer function | Model | |
| NPN/PNP selector | Relay output | |||||
| Retro-reflective (with MSR function) | ![]() E39-R2 (provided) | Pre-wired (2 m) | 10 m (500 mm) * (Red light) | --- | E3G-R13 2M | --- |
| Connector (M12) | E3G-R17 | |||||
| Terminal block | --- | E3G-MR19 | ||||
| Yes | E3G-MR19T | |||||
| Distance-setting | ![]() | Pre-wired (2 m) | White paper (300 × 300 mm) 0.2 to 2 m (Infrared light) | --- | E3G-L73 2M | --- |
| Connector (M12) | E3G-L77 | |||||
| Terminal block | --- | E3G-ML79 | ||||
| Yes | E3G-ML79T | |||||
*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.
Accessories (Order Separately)
Reflectors
| Appearance | Sensing distance (typical) | Model | Minimum order | Remarks |
![]() | 10 m (500 mm) (Rated value) * | E39-R2 | 1 | Provided with the E3G-R1[]/MR19(T). |
![]() | 6 m (100 mm) * | E39-R1 | 1 | --- |
*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.
Terminal Protection Cover for Side-pullout Cable
| Appearance | Model | Minimum order | Applicable model | Remarks |
![]() | E39-L129 | 1 | E3G-MR19(T) E3G-ML79(T) | Provided with rubber bushing and cap for pullout prevention in vertical direction. |
Mounting Brackets
| Appearance | Model | Quantity | Applicable model | Remarks |
![]() | E39-L131 | 1 | E3G-R1[] E3G-L7[] | --- |
![]() | E39-L132 | 1 | Rear-mounting use | |
![]() | E39-L135 | 1 | E3G-MR19(T) E3G-ML79(T) | Cable pulled out in the downward direction |
![]() | E39-L136 | 1 | --- |
Note:Mounting Brackets are not provided with Sensors and must be purchased separately.
Sensor I/O Connectors (M12)
| Cable | Appearance | Cable type | Model | ||
| Standard | Straight | ![]() | 2 m | Three- conductor type | XS2F-D421-DC0-A |
| 5 m | XS2F-D421-GC0-A | ||||
| L-shaped | ![]() | 2 m | XS2F-D422-DC0-A | ||
| 5 m | XS2F-D422-GC0-A | ||||