![]()
Global
These are navigation links to move inside this page.
Long-distance Photoelectric Sensor with Built-in Amplifier
Line of Long-distance Photoelectric Sensors for Large Workpieces Includes Retroreflective Models with Sensing Distance of 10 m and Distance Settings Up to 2 m.
![]()
Quick links to 'E3G' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 8 of 8
| Model Number | Description |
|---|---|
| E3G-L73 2M | Distance-Settable Type , Pre-Wired Type , Sensing Distance 0.2 to 2m , Solid-state Output |
| E3G-L77 | Distance-Settable Type , Connector Type , Sensing Distance 0.2 to 2m , Solid-state Output |
| E3G-ML79 | Distance-Settable Type , Screw Terminal , Sensing Distance 0.2 to 2m , Relay Output |
| E3G-ML79T | Distance-Settable Type , Screw Terminal , Sensing Distance 0.2 to 2m , Relay Output , With Timer Function |
| E3G-MR19 | Retroreflective Type , Screw Terminal , Sensing Distance 10m , Relay Output |
| E3G-MR19T | Retroreflective Type , Screw Terminal , Sensing Distance 10m , Relay Output , With Timer Function |
| E3G-R13 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 10m , Solid-state Output |
| E3G-R17 | Retroreflective Type , Connector Type , Sensing Distance 10m , Solid-state Output |
Items 1 to 8 of 8
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.