![]()
Global
These are navigation links to move inside this page.
Photoelectric Sensor with Built-in Amplifier (Ultracompact and Thin Type)
New Retro-reflective Sensors Added to the Series. Further Contributions to Equipment Downsizing.
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| E3T-ST13R 2M | Through-Beam Type , Side-View Shape , Sensing Distance 1m , Light ON Output , PNP Transistor Output |
| E3T-ST14 2M | Through-Beam Type , Side-View Shape , Sensing Distance 1m , Dark ON Output , PNP Transistor Output |
| E3T-ST14 5M | Through-Beam Type , Side-View Shape , Sensing Distance 1m , Dark ON Output , PNP Transistor Output |
| E3T-ST14-M1TJ 0.3M | Through-Beam Type , Side-View Shape , Sensing Distance 1m , Dark ON Output , PNP Transistor Output |
| E3T-ST14-M3J 0.5M | Through-Beam Type , Side-View Shape , Sensing Distance 1m , Dark ON Output , PNP Transistor Output |
| E3T-ST14R 2M | Through-Beam Type , Side-View Shape , Sensing Distance 1m , Dark ON Output , PNP Transistor Output |
| E3T-ST21 2M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Light ON Output , NPN Transistor Output |
| E3T-ST21-M1TJ 0.3M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Light ON Output , NPN Transistor Output |
| E3T-ST22 2M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Dark ON Output , NPN Transistor Output |
| E3T-ST22-M1TJ 0.3M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Dark ON Output , NPN Transistor Output |
| E3T-ST23 2M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Light ON Output , PNP Transistor Output |
| E3T-ST23-M1TJ 0.3M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Light ON Output , PNP Transistor Output |
| E3T-ST24 2M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Dark ON Output , PNP Transistor Output |
| E3T-ST24-M1TJ 0.3M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Dark ON Output , PNP Transistor Output |
| E3T-ST24-M3J 0.5M | Through-Beam Type , Side-View Shape , Sensing Distance 300mm , Dark ON Output , PNP Transistor Output |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.