![]()
Global
These are navigation links to move inside this page.
Oil-resistive, Long-range Photoelectric Sensor with Metal Housing
Water- and Oil-resistive Photoelectric Sensor with Metal Housing Used for Long-range Sensing
![]()
Quick links to 'E3S-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
| Sensing method | Appearance | Connection method | Sensing distance | Model |
| Through-beam (Emitter + Receiver) * | Horizontal ![]() | Pre-wired | 30 m (Infrared light) | E3S-CT11 2M |
| Pre-wired Connector (M12) | E3S-CT11-M1J 0.3M | |||
Vertical ![]() | Pre-wired | E3S-CT61 2M | ||
| Pre-wired Connector (M12) | E3S-CT61-M1J 0.3M | |||
| Retro-reflective | Horizontal ![]() | Pre-wired | 3 m (Red light) | E3S-CR11 2M |
| Pre-wired Connector (M12) | E3S-CR11-M1J 0.3M | |||
Vertical ![]() | Pre-wired | E3S-CR61 2M | ||
| Pre-wired Connector (M12) | E3S-CR61-M1J 0.3M | |||
| Diffuse-reflective | Horizontal ![]() | Pre-wired | 700 mm (Infrared light) | E3S-CD11 2M |
| 2 m (Infrared light) | E3S-CD12 2M | |||
| Pre-wired Connector (M12) | 700 mm (Infrared light) | E3S-CD11-M1J 0.3M | ||
| 2 m (Infrared light) | E3S-CD12-M1J 0.3M | |||
Vertical ![]() | Pre-wired | 700 mm (Infrared light) | E3S-CD61 2M | |
| 2 m (Infrared light) | E3S-CD62 2M | |||
| Pre-wired Connector (M12) | 700 mm (Infrared light) | E3S-CD61-M1J 0.3M | ||
| 2 m (Infrared light) | E3S-CD62-M1J 0.3M |
*The model number of the Emitter is expressed by adding an "L" to the set model number in the table. Example: E3S-CT11-L 2M, E3S-CT11-L-M1J 0.3M
The model number of the receiver is expressed by adding a "D" to the set model number in the table. Example: E3S-CT11-D 2M, E3S-CT11-D-M1J 0.3M
Orders for individual Emitters and Receivers are accepted. (Modifications are required for some models.)
Accessories (Order Separately)
Slits
| Slit width | Sensing distance | Minimum detectable object (typical) | Model | Quantity | Remarks |
| 0.5 mm × 11 mm | 1.8 m | 0.5-mm dia. | E39-S61 | 1 set each for Emitter and Receiver (8 Slits total) | (Snap-in Long Slit) Can be used with the E3S-CT[]1(-M1J) Through-beam Sensor. Refer to Dtasheet. |
| 1 mm × 11 mm | 3.5 m | 1-mm dia. | |||
| 2 mm × 11 mm | 7 m | 2-mm dia. | |||
| 4 mm × 11 mm | 15 m | 2.6-mm dia. |
Reflectors
| Name | Sensing distance (typical) | Model | Quantity | Remarks |
| Reflectors | 3 m (rated value) | E39-R1 | 1 | Provided with the E3S-CR[]1(-M1J) Retro-reflective Sensor. |
| 4 m | E39-R2 | 1 | --- | |
| Small Reflectors | 1.5 m | E39-R3 | 1 | --- |
| 750 mm | E39-R4 | 1 | --- | |
| Tape Reflectors | 700 mm (50 mm) * | E39-RS1 | 1 | Enables MSR function. |
| 1,100 mm (100 mm) * | E39-RS2 | 1 | ||
| 1,400 mm (100 mm) * | E39-RS3 | 1 |
Note:When using any reflector other than the provided one, use a sensing distance of approximately 0.7 times the typical value as a guide.
*Values in parentheses indicate the minimum distance required between the Sensor and Reflector.
Mounting Brackets
| Appearance | Model | Quantity | Remarks |
![]() | E39-L102 | 1 | Provided with Horizontal Models. |
![]() | E39-L103 | 1 | Provided with Vertical Models. |
![]() | E39-L85 | 1 | Mounting bracket for changing from E3S-[][][][][]42/44 to E3S-C Vertical Models. |
![]() | E39-L86 | 1 | Mounting bracket for changing from E3S-[][][][][]43 to E3S-C Vertical Models. |
![]() | E39-L87 | 1 | --- |
Note:If a Through-beam model is used, order two Mounting Brackets, one for the Emitter and one for the Receiver.
Sensor I/O Connectors
| Cable | Appearance | Cable type | Model | |
| Standard | ![]() | 2 m | 3-wire | XS2F-D421-DC0-A |
| 5 m | XS2F-D421-GC0-A | |||
![]() | 2 m | XS2F-D422-DC0-A | ||
| 5 m | XS2F-D422-GC0-A | |||
Note:
1.When using Through-beam models, order one connector for the Receiver and one for the Emitter.
2.For details on Sensor I/O Connectors and cables such as vibration-proof robot cables.