![]()
Global
These are navigation links to move inside this page.
Oil-resistive, Long-range Photoelectric Sensor with Metal Housing
Water- and Oil-resistive Photoelectric Sensor with Metal Housing Used for Long-range Sensing
![]()
Quick links to 'E3S-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 23 of 23
| Model Number | Description |
|---|---|
| E3S-CD11 2M | Diffuse-Reflective Type , Horizontal Appearance , Pre-Wired Type , Sensing Distance 700mm |
| E3S-CD11-M1J 0.3M | Diffuse-Reflective Type , Horizontal Appearance , Pre-Wired M12 Connector Type , Sensing Distance 700mm |
| E3S-CD12 2M | Diffuse-Reflective Type , Horizontal Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CD12 5M | Diffuse-Reflective Type , Horizontal Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CD12-M1J 0.3M | Diffuse-Reflective Type , Horizontal Appearance , Pre-Wired M12 Connector Type , Sensing Distance 2m |
| E3S-CD16 | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CD17 | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CD61 2M | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 700mm |
| E3S-CD61 5M | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 700mm |
| E3S-CD61-M1J 0.3M | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired M12 Connector Type , Sensing Distance 700mm |
| E3S-CD62 2M | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CD62-M1J 0.3M | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired M12 Connector Type , Sensing Distance 2m |
| E3S-CD66 | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CD67 | Diffuse-Reflective Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CT11 2M | Through-Beam Type , Horizontal Appearance , Pre-Wired Type , Sensing Distance 30m |
| E3S-CT11 5M | Through-Beam Type , Horizontal Appearance , Pre-Wired Type , Sensing Distance 30m |
| E3S-CT11-M1J 0.3M | Through-Beam Type , Horizontal Appearance , Pre-Wired M12 Connector Type , Sensing Distance 30m |
| E3S-CT16 | Through-Beam Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 2m |
| E3S-CT61 2M | Through-Beam Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 30m |
| E3S-CT61 5M | Through-Beam Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 30m |
| E3S-CT61-M1J 0.3M | Through-Beam Type , Vertical Appearance , Pre-Wired M12 Connector Type , Sensing Distance 30m |
| E3S-CT61-M3J 0.1M | Through-Beam Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 30m |
| E3S-CT66 | Through-Beam Type , Vertical Appearance , Pre-Wired Type , Sensing Distance 2m |
Items 1 to 23 of 23
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.