![]()
Global
These are navigation links to move inside this page.
Oil-resistive, Long-range Photoelectric Sensor with Metal Housing
Water- and Oil-resistive Photoelectric Sensor with Metal Housing Used for Long-range Sensing
![]()
Quick links to 'E3S-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Sensing method | Through-beam | Retro-reflective (with M.S.R. function) *1 | Diffuse reflective | ||
| Model | Horizontal E3S-CT11(-M1J) | Horizontal E3S-CR 11(-M1J) | Horizontal E3S-CD11(-M1J) | Horizontal E3S-CD12(-M1J) | |
| Vertical E3S-CT61(-M1J) | Vertical E3S-CR 61(-M1J) | Vertical E3S-CD61(-M1J) | Vertical E3S-CD62(-M1J) | ||
| Sensing distance | 30 m | 3 m (when using E39-R1) | 700 mm (300 × 300 mm white paper) | 2 m (300 × 300 mm white paper) | |
| Standard sensing object | Opaque, 15-mm dia. min. | Opaque, 75-mm dia. min. | --- | ||
| Differential travel | --- | 20% max. of sensing distance | |||
| Directional angle | Emitter and Receiver: 3° to15° | 3° to 10° | --- | ||
| Light source (wavelength) | Infrared LED (880 nm) | Red LED (700 nm) | Infrared LED (880 nm) | ||
| Power supply voltage | 10 to 30 VDC including 10% (p.p) ripple | ||||
| Current consumption | 50 mA max. (Emitter 25 mA max. Receiver 25 mA max.) | 40 mA max. | |||
| Control output | Load power supply voltage: 30 VDC max. Load current: 100 mA max. (Residual voltage: NPN output: 1.2 V max., PNP output: 2.0 V max.) Open controller output (NPN/PNP selectable) Light-ON/Dark-ON selectable | ||||
| Protection circuits | Power supply reverse polarity circuit protection, Output short- circuit protection | Power supply reverse polarity protection, Output short-circuit protection, Mutual interference prevention | |||
| Response time | Operate or reset: 1 ms max. | Operate or reset 2 ms max. | |||
| Sensitivity adjustment | One-turn adjuster | Two-turn endless adjuster with an indicator | |||
| Ambient illumination (Receiver side) | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. | ||||
| Ambient temperature range | Operating: -25°C to 55°C, Storage: -40°C to 70°C (with no icing or condensation) | ||||
| Ambient humidity range | Operating: 35% to 85%, Storage: 35% to 95% (with no condensation) | ||||
| Insulation resistance | 20 MΩ min. (at 500 VDC) | ||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | ||||
| Vibration resistance | Destruction: 10 to 2,000 Hz, 1.5-mm double amplitude or 300 m/s2 for 0.5 hours each in X, Y, and Z directions | ||||
| Shock resistance | Destruction: 1,000 m/s2 3 times each in X, Y, and Z directions | ||||
| Degree of protection | IEC60529: IP67 (in-house standards: oil-resistant), NEMA: 6P (indoors only) *2 | ||||
| Connection method | Pre-wired (standard cable length: 2 m) or Pre-wired M12 Connector (standard cable length: 0.3 m) | ||||
| Weight (packed state) | Approx. 270 g (Pre-wired cable) Approx. 230 g (Pre-wired Connector (M12)) | Approx. 160 g (Pre-wired cable) Approx. 130 g (Pre-wired Connector (M12)) | Approx. 150 g (Pre-wired cable) Approx. 110 g (Pre-wired Connector (M12)) | ||
| Material | Case | Zinc die-cast | |||
| Operation panel cover | PES (polyether sulfone) | ||||
| Lens | Methacrylic resin | ||||
| Mounting Bracket | Stainless steel (SUS304) | ||||
| Accessories | Mounting Bracket (with screws), Adjustment screwdriver, Instruction manual, and Reflector (only for Retro-reflective Sensors) | ||||
*1.Refer to MSR function of Technical Guide.
*2.NEMA: National Electrical Manufactures Association
Caution: In the interenst of product improvement, specifications are subject to change without notice.