Page top

Primary Contents



E3HF/E3HS

Sensing methodThrough-beamDiffuse-reflectiveThrough-beamDiffuse-reflective
ModelE3HF-1E[]E3HF-DS5E[]E3HS-1E[]E3HS-DS5E[]
Sensing distance700 mm50 mm
(White paper 30 × 30 mm)
1 m50 mm
(White paper 30 × 30 mm)
Standard sensing objectOpaque,
3.7-mm dia. min.
---Opaque,
5.1-mm dia. min.
---
Differential travel---20% max. of sensing distance---20% max. of sensing distance
Directional angleEmitter/Receiver:
3 to 20 ° each
---Emitter/Receiver:
3 to 25 ° each
---
Light source (wavelength)Infrared LED (950 nm)
Power supply voltage12 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumptionEmitter/Receiver:
20 mA max.
30 mA max.Emitter/Receiver:
20 mA max.
30 mA max.
Control outputLoad power supply voltage: 24 VDC max., Load current: 80 mA (residual voltage: E3HF: 1 V max., E3HS:
1.2 V max.)
NPN voltage output type
Light-ON/Dark-ON (depends on model)
ProtectionReverse polarity
protection, Output
short-circuit
protection
Reverse polarity protection,
Output short-circuit
protection, Mutual
interference prevention
Reverse polarity
protection,
Output short-
circuit protection
Reverse polarity protection,
Output short-circuit
protection, Mutual
interference prevention
Response timeOperate or reset:
5 ms max. each
Operate or reset:
3 ms max. each
Operate or reset:
5 ms max. each
Operate or reset:
3 ms max. each
Sensitivity adjustment---One-turn adjuster---One-turn adjuster
Ambient illuminance
(Receiver side)
Incandescent lamp: 3,000 lx, Sunlight 10,000 lx
Ambient temperatureOperating: - 25 to 55 ° C, Storage: - 30 to 70 ° C (with no icing or condensation)
Ambient humidityOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 M Ω min. at 500 VDC
Dielectric strength500 VAC at 50/60 Hz for 1 minute
Vibration resistance
(destruction)
10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance
(destruction)
500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC IP64IEC IP65
Connection methodPre-wired models (standard length: 2 m)
Weight (packed state)Approx. 110 gApprox. 70 gApprox. 120 gApprox. 80 g
MaterialCaseABSStainless steel (SUS304)
LensMethacrylic resin
Mounting Brackets---Stainless steel (SUS304)
AccessoriesSlit (0.5-mm, 1-mm,
2-mm widths ),
Instruction sheet
Screwdriver for adjustment,
Instruction sheet
Mounting Bracket
(with screws),
Stoppers,
Instruction sheet
Mounting Bracket (with
screws), Screwdriver for
adjustment, Stoppers,
Instruction sheet

E3HT/E3HC

Sensing methodThrough-beamDiffuse-reflectiveThrough-beamDiffuse-reflective
ModelE3HT-1E[]E3HT-DS3E[]E3HC-1E[]E3HC-DS3E[]
Sensing distance1 m35 mm
(White paper 30 × 30 mm)
1 m35 mm
(White paper 30 × 30 mm)
Standard sensing objectOpaque,
6.25-mm dia. min.
---Opaque,
6.25-mm dia. min.
---
Differential travel---20% max. of sensing distance---20% max. of sensing distance
Directional angleEmitter/Receiver:
10 to 25 ° each
---Emitter/Receiver:
10 to 25 ° each
---
Light source (wavelength)Infrared LED
(950 nm)
Infrared LED (940 nm)Infrared LED
(950 nm)
Infrared LED (940 nm)
Power supply voltage12 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumptionEmitter: 25 mA max.
Receiver: 15 mA max.
30 mA max.Emitter: 25 mA max.
Receiver: 15 mA max.
30 mA max.
Control outputLoad power supply voltage: 24 VDC max., Load current: 80 mA (Residual voltage: 1 V max.)
NPN open collector output type
Light-ON/Dark-ON (depends on model)
ProtectionReverse polarity
protection, Output
short-circuit
protection
Reverse polarity protection,
Output short-circuit
protection, Mutual
interference prevention
Reverse polarity
protection, Output
short-circuit
protection
Reverse polarity protection,
Output short-circuit
protection, Mutual
interference prevention
Response timeOperate or reset:
5 ms max. each
Operate or reset:
3 ms max. each
Operate or reset:
5 ms max. each
Operate or reset:
3 ms max. each
Ambient illuminance
(Receiver side)
Incandescent lamp: 3,000 lx, Sunlight 10,000 lx
Ambient temperatureOperating: - 25 to 55 ° C, Storage: - 30 to 70 ° C (with no icing or condensation)
Ambient humidityOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 M Ω min. at 500 VDC
Dielectric strength500 VAC at 50/60 Hz for 1 minute
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s 2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC IP66
Connection methodPre-wired models (standard length: 2 m)
Weight (packed state)Approx. 130 gApprox. 80 gApprox. 110 gApprox. 75 g
MaterialCaseBrassStainless steel (SUS304)
LensMethacrylic resin
Mounting Brackets---Stainless steel (SUS304)
AccessoriesInstruction sheetMounting bracket (with screws), Instruction sheet

Caution: In the interenst of product improvement, specifications are subject to change without notice.