![]()
Global
These are navigation links to move inside this page.
Photoelectric Sensor
![]()
Quick links to 'E3S-LS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Item | E3S-LS10X[]4 | E3S-LS20X[]4 | E3S-LS3C1D | E3S-LS3RC4 | ||
| Power supply voltage | 12 VDC -10% to 24 VDC +10%, ripple (p-p): 10% max. | 5 VDC -10% to 24 VDC +10%, ripple (p-p): 10% max. | 12 VDC -10% to 24 VDC +10%, ripple (p-p): 10% max. | |||
| Current consumption | 40 mA max. | |||||
| Sensing distance | 3 to 10 cm (variable with distance adjuster) | 5 to 25 cm (variable with distance adjuster) | 3±0.5 cm | |||
| Differential travel | 0.5 mm max. at 3 cm 3 mm max. at 10 cm | 5% max. | --- | |||
| Standard objects | 1 x 1 cm white mat paper | 5 x 7.5 cm white mat paper | 1 x 1 cm white mat paper | |||
| Control output | DC solid- state | Load | Model with suffix -E4: 80 mA max. Model with suffix -B4: 100 mA max. | 30 mA max. | 50 mA max. | |
| Voltage output | 1.1 V max. at 80 mA | 2 V max. | ||||
| Response time (ON, OFF) | 1 ms max. | ON: 3 ms OFF: 100 ms | 1 ms max. | |||
| Sensitivity | Adjustable | --- | Adjustable | |||
| Operation mode | Wire-selectable | --- | Wire-selectable | |||
| Indicators | Light indicator (red), stability indicator (green) | Operation indicator (red) | Light indicator (red) | |||
| Circuit protection | Short circuit | |||||
| Mutual interference protection | Provided | --- | Provided | |||
| Enclosure rating | IEC 144 | IP67 | IP40 | |||
| NEMA | 1, 3, 4X, 6, 12 | --- | ||||
| Housing material | Metal | Plastic | ||||
| Light source | Red LED | Infrared LED | Red LED | |||
| Ambient temperature | Operating: -25 to 55 °C | Operating: -10 to 55 °C | ||||
Caution: In the interenst of product improvement, specifications are subject to change without notice.