Page top

Lead Contents

Cylindrical photoelectric sensors

E3F2

E3F2

Threaded Cylindrical Photoelectric Sensors with Built-in Amplifier for Use as an Optical Proximity Sensor

Primary Contents



M18 plastic or brass housings

Plastic models, axial type

Cable type

Connector type

Without potentiometer
E3F2-7[]
E3F2-DS10[]4-N
E3F2-LS10[]4

E3F2-7[]_Dim


E3F2-7[]-P1
E3F2-DS10[]4-P1
E3F2-LS10[]4-P1

E3F2-7[]-P1_Dim

With potentiometer
E3F2-DS30[]4
E3F2-D1[]4
E3F2-R4[]

E3F2-DS30[]4_Dim


E3F2-DS30[]4-P1
E3F2-D1[]4-P1
E3F2-R4[]-P1

E3F2-DS30[]4-P1_Dim

Plastic models, radial type

Cable type

Connector type

Without potentiometer
E3F2-R2R[]41

E3F2-R2R[]41_Dim


E3F2-R2R[]41-P1

E3F2-R2R[]41-P1_Dim

With potentiometer
E3F2-DS30[]41

E3F2-DS30[]41_Dim


E3F2-DS30[]41-P1

E3F2-DS30[]41-P1_Dim

Metal Models, axial type

Cable type

Connector type

Without potentiometer
E3F2-7[]-M
E3F2-DS10[]4-M
E3F2-LS10[]4-M

E3F2-7[]-M_Dim


E3F2-7[]-M1-M
E3F2-DS10[]4-M1-M
E3F2-LS10[]4-M1-M

E3F2-7[]-M1-M_Dim

With potentiometer
E3F2-DS30[]4-M
E3F2-R4[]4-M
E3F2-D1[]4-M

E3F2-DS30[]4-M_Dim


E3F2-DS30[]4-M1-M
E3F2-R4[]4-M1-M
E3F2-D1[]4-M1-M

E3F2-DS30[]4-M1-M_Dim

Metal Models, radial type

Cable type

Connector type

Without potentiometer
E3F2-R2R[]41-M

E3F2-R2R[]41-M_Dim


E3F2-R2R[]41-M1

E3F2-R2R[]41-M1_Dim

With potentiometer
E3F2-DS30[]41-M

E3F2-DS30[]41-M_Dim


E3F2-DS30[]41-M1-M

E3F2-DS30[]41-M1-M_Dim

M18 stainless steel housing

Cable type

Connector type

Without potentiometer
E3F2-7[]-S
E3F2-DS10[]4-S
E3F2-LS10[]4-S

E3F2-7[]-S_Dim


E3F2-7[]-M1-S
E3F2-DS10[]4-M1-S
E3F2-LS10[]4-M1-S

E3F2-7[]-M1-S_Dim

With potentiometer
E3F2-DS30[]4-S
E3F2-R4[]4-S

E3F2-DS30[]4-S_Dim


E3F2-DS30[]4-M1-S
E3F2-R4[]4-M1-S

E3F2-DS30[]4-M1-S_Dim

Built-in power supply in M18 housing

Cable type

Without potentiometer
E3F2-3Z[]
E3F2-R2Z[]
E3F2-DS10Z[]-N

E3F2-3Z[]_Dim

Accessories (Order Separately)

Reflector

E39-R1
E39-R1S

E39-R1_Dim

E39-R7

E39-R7_Dim

E39-R8

E39-R8_Dim

E39-R40

E39-R40_Dim

Tape relectors

E39-RS3

E39-RS3_Dim

E39-RS1

E39-RS1_Dim

E39-RS2

E39-RS2_Dim

Installation

Mounting Bracket
Y92E-B18

Y92E-B18_Dim

Lens Cap
E39-F31

E39-F31_Dim

Caution: All units are in millimeters unless otherwise indicated.