Page top

Lead Contents

Cylindrical photoelectric sensors

E3F2

E3F2

Threaded Cylindrical Photoelectric Sensors with Built-in Amplifier for Use as an Optical Proximity Sensor

Primary Contents



M18 plastic or brass housings

Housing Material: Plastic

Sensing methodSensing distanceConnection methodOrder code
*1PNP outputNPN output
Through-beam
7 m------2 m---E3F2-7B4 2ME3F2-7C4 2M
---------E3F2-7B4-P1E3F2-7C4-P1
Retro-reflective with M.S.R. *2
0.1 to 4 m (adjustable) *3------2 m---E3F2-R4B4-E 2ME3F2-R4C4-E 2M
---------E3F2-R4B4-P1-EE3F2-R4C4-P1-E
Retro-reflective with M.S.R. *2
0.1 to 2 m *4------2 m---E3F2-R2RB41-E 2ME3F2-R2RC41-E 2M
---------E3F2-R2RB41-P1-EE3F2-R2RC41-P1-E
Diffuse-reflective
0.1 m (fixed, wide-beam)------2 m---E3F2-DS10B4-N 2ME3F2-DS10C4-N 2M
---------E3F2-DS10B4-P1E3F2-DS10C4-P1
0.3 m (adjustable)------2 m---E3F2-DS30B4 2ME3F2-DS30C4 2M
---------E3F2-DS30B4-P1E3F2-DS30C4-P1
1 m (adjustable)------2 m---E3F2-D1B4 2ME3F2-D1C4 2M
---------E3F2-D1B4-P1E3F2-D1C4-P1
Diffuse-reflective
0.3 m (adjustable)------2 m---E3F2-DS30B41 2ME3F2-DS30C41 2M
---------E3F2-DS30B41-P1E3F2-DS30C41-P1
Diffuse reflective
(background suppression)
0.1 m (fixed)------2 m---E3F2-LS10B4 2ME3F2-LS10C4 2M
---------E3F2-LS10B4-P1E3F2-LS10C4-P1

*1.Pre-wired connectors are available on request. Please contact your OMRON representative.

*2.Order reflector seperately. Models with reflector included are also available. Please contact your OMRON representative.

*3.Measured with reflector E39-R1S

*4.Measured with reflector E39-R1

Note:Standard cable length is 2 m. Models provided with a 5 m long cable are available. When ordering, specify the cable length by adapting the length of the cable (e.g. E3F2-R4B4-E 5M). For other cable length please contact your OMRON sales representative.

Housing material: Metal (Nickel plated brass)

Sensing methodSensing distanceConnection methodOrder code
*1PNP outputNPN output
Through-beam
7 m------2 m---E3F2-7B4-M 2ME3F2-7C4-M 2M
---------E3F2-7B4-M1-ME3F2-7C4-M1-M
Retro-reflective with M.S.R. *2
0.1 to 4 m (adjustable) *3------2 m---E3F2-R4B4-M-E 2ME3F2-R4C4-M-E 2M
---------E3F2-R4B4-M1-M-EE3F2-R4C4-M1-M-E
Retro-reflective with M.S.R. *2
0.1 to 2 m *4------2 m---E3F2-R2RB41-M-E 2ME3F2-R2RC41-M-E 2M
---------E3F2-R2RB41-M1-M-EE3F2-R2RC41-M1-M-E
Diffuse-reflective
0.1 m (fixed, wide-beam)------2 m---E3F2-DS10B4-M 2ME3F2-DS10C4-M 2M
---------E3F2-DS10B4-M1-ME3F2-DS10C4-M1-M
0.3 m (adjustable)------2 m---E3F2-DS30B4-M 2ME3F2-DS30C4-M 2M
---------E3F2-DS30B4-M1-ME3F2-DS30C4-M1-M
1 m (adjustable)------2 m---E3F2-D1B4-M 2ME3F2-D1C4-M 2M
---------E3F2-D1B4-M1-ME3F2-D1C4-M1-M
Diffuse-reflective
0.3 m (adjustable)------2 m---E3F2-DS30B41-M 2ME3F2-DS30C41-M 2M
---------E3F2-DS30B41-M1-ME3F2-DS30C41-M1-M
Diffuse-reflective
(background suppression)
0.1 m (fixed)------2 m---E3F2-LS10B4-M 2ME3F2-LS10C4-M 2M
---------E3F2-LS10B4-M1-ME3F2-LS10C4-M1-M

*1.Pre-wired connectors are available on request. Please contact your OMRON representative.

*2.Order reflector separately. Models with reflector E39-R1S included are available. Please contact your OMRON representative.

*3.with reflector E39-R1S

*4.with reflector E39-R1

Note:Standard cable length is 2 m. Models provided with a 5 m long cable are available. When ordering, specify the cable length by adapting the length of the cable (e.g. E3F2-R4B4-E 5M). For other cable length please contact your OMRON sales representative.

Accessories (Order Separately)

NameSensing distance (typical) *1RemarkOrder code
Reflectors3 m [100 mm] (axial types)
2 m [100 mm] (radial types)
60 x 40 mmE39-R1
4 m [100 mm] (axial types)
2 m [100 mm] (radial types)
60 x 40 mmE39-R1S
5 m [100 mm] (axial types)
2.5 m [100 mm] (radial types)
Φ 84 mmE39-R7
6 m [100 mm] (axial types)
3 m [100 mm] (radial types)
100 x 100 mmE39-R8
5 m [100 mm] (axial types)
2.5 m [100 mm] (radial types)
80 x 80 mmE39-R40
Tape Reflectors0.7 m [150 mm] (axial types)
1.1 m [150 mm] (axial types)
1.4 m [150 mm] (axial types)
35 x 10 mmE39-RS1
35 x 40 mmE39-RS2
80 x 70 mmE39-RS3
Lens CapE39-F31
Mounting Bracketscrew mountY92E-B18

*1.Values in parentheses indicate the minimum required distance between the sensor and reflector.

Sensor I/O Connectors

CordShapeCable typeOrder code
StandardStraight
2 mFour-wire typeXS2F-D421-D80-A
5 mXS2F-D421-G80-A
L-shaped
2 mXS2F-D422-D80-A
5 mXS2F-D422-G80-A
Vibration-proof robot cableStraight
2 mXS2F-D421-D80-R
5 mXS2F-D421-G80-R
L-shaped
2 mXS2F-D422-D80-R
5 mXS2F-D422-G80-R

M18 stainless steel housing

Sensing methodSensing distanceConnection methodOrder code
*1PNP outputNPN output
Through-beam
7 m------2 m---E3F2-7B4-S 2ME3F2-7C4-S 2M
---------E3F2-7B4-M1-SE3F2-7C4-M1-S
Retro-reflective with M.S.R. *2
0.1 to 4 m (adjustable) *3------2 m---E3F2-R4RB4-S-E 2ME3F2-R4RC4-S-E 2M
---------E3F2-R4RB4-M1-S-EE3F2-R4RC4-M1-S-E
Diffuse-reflective
0.1 m (fixed, wide-beam)------2 m---E3F2-DS10B4-S 2ME3F2-DS10C4-S 2M
---------E3F2-DS10B4-M1-SE3F2-DS10C4-M1-S
0.3 m (adjustable)------2 m---E3F2-DS30B4-S 2ME3F2-DS30C4-S 2M
---------E3F2-DS30B4-M1-SE3F2-DS30C4-M1-S
Diffuse reflective
(background suppression)
0.1 m (fixed)------2 m---E3F2-LS10B4-S 2ME3F2-LS10C4-S 2M
---------E3F2-LS10B4-M1-SE3F2-LS10C4-M1-S

*1.Pre-wired connectors are available on request. Contact your OMRON representative.

*2.Order reflector separately

*3.Measured with E39-R1S

Note:Standard cable length is 2 m. Models provided with a 5 m long cable are available. When ordering, specify the cable length by adapting the length of the cable (e.g. E3F2-R4B4-S-E 5M). For other cable length please contact your OMRON sales representative.

Accessories (Order separately)

NameSensing distance (typical) *1RemarkOrder code
Reflectors4 m [100 mm]60 x 40 mmE39-R1S
3 m [100 mm]60 x 40 mm, enhanced chemical resistanceE39-R48
5 m [100 mm]Φ 84 mmE39-R7
6 m [100 mm]100 x 100 mmE39-R8
5 m [100 mm]80 x 80 mmE39-R40
Tape Reflectors0.7 m [150 mm]35 x 10 mmE39-RS1
1.1 m [150 mm]35 x 40 mmE39-RS2
1.4 m [150 mm]80 x 70 mmE39-RS3
Lens CapE39-F31
Mounting Bracketscrew mountY92E-B18

*1.Values in parentheses indicate the minimum required distance between the sensor and reflector.

Sensor I/O Connectors

CordShapeCable typeOrder code
StandardStraight
2 mFour-wire type,
M12 connector
XS2F-D421-D80-A
5 mXS2F-D421-G80-A
L-shaped
2 mXS2F-D422-D80-A
5 mXS2F-D422-G80-A
Detergent resistant cable with SUS nutsStraight
2 mY92E-S12PVC4S2M-L
5 mY92E-S12PVC4S5M-L
L-shaped
2 mY92E-S12PVC4A2M-L
5 mY92E-S12PVC4A5M-L

Built-in power supply in M18 housing

Sensing methodSensing
distance
Connection methodOrder code
PNP outputNPN output
Through-beam
3 m------2 m---E3F2-3Z1 2ME3F2-3Z2 2M
Retro-reflective without M.S.R *1
0.1 to 2 m *2------2 m---E3F2-R2Z1-E 2ME3F2-R2Z2-E 2M
Diffuse-reflective wide beam
0.1 m (fixed)------2 m---E3F2-DS10Z1-N 2ME3F2-DS10Z2-N 2M

*1.Order reflector seperately

*2.Measured with E39-R1

Note:Standard cable length is 2 m. Models provided with a 5 m long cable are available. When ordering, specify the cable length by adapting the length of the cable (e.g. E3F2-R2Z1-E 5M). For other cable length please contact your OMRON sales representative.

Accessories (Order Separately)

NameSensing distance (typical)RemarkModel
Reflectors0.1 - 2 m60 x 40 mmE39-R1
0.1 - 3 mΦ 84 mmE39-R7
0.1 - 4 m100 x 100 mmE39-R8
Mounting Bracketscrew mountY92E-B18