Page top

Lead Contents

Cylindrical photoelectric sensors

E3F2

E3F2

Threaded Cylindrical Photoelectric Sensors with Built-in Amplifier for Use as an Optical Proximity Sensor

Primary Contents



M18 plastic or brass housings

ItemE3F2-7[]E3F2-R4[]-[]E3F2-DS10[]E3F2-DS30[]E3F2-D1[]4-[]E3F2-LS10[]4-[]
Sensing methodThrough-beamRetro-reflective
with M.S.R.
Diffuse-reflective
Wide beamPotentiometer adjustmentBackground
suppression
Power supply voltage10 to 30 VDC
Current consumption50 mA max.30 mA max.25 mA max.30 mA max.
Sensing distance7 m0.1 to 4 m
(with E39-R1S)
0.1 m (5 x 5 cm
white mat paper)
0.3 m (10 x 10 cm
white mat paper)
1 m (30 x 30 cm
white mat paper)
0.1 m (10 x 10 cm
white mat paper)
Standard objectOpaque:
11 mm dia. min.
Opaque:
56 mm dia. min.
---
Directional angle3° to 20°---
Differential travel
(hysteresis)
---20% max.5% max
Black/white error---3%
Response timeOperation and
Reset:
2.5 ms max.
1 ms max2.5 ms max.1 ms max.
Control outputTransistor (open collector), load current: 100 mA max. (residual voltage: 2 V max.)
Power reset time50 ms100 ms max.50 ms100 ms max.
Ambient illuminationIncandescent lamp:3000 lx max./Sunlight:10000 lx max.
Ambient temperatureOperating: -25 to 55 °C/Storage: -30 to 70 °C (with no icing or condensation)
Ambient humidityOperating: 35% to 85%/Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 V DC between energized parts and case
Dielectric strength1000 VAC max., 50/60 Hz for 1 min between energized parts and case
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude for 2 hrs each direction (X, Y, Z)
Shock resistanceDestruction: 500 m/s2 each direction (X, Y, Z)
Degree of protection *1IEC 60529 IP67, IP69K after DIN 40050-9
Light source (wave
length)
Infrared LED
(950 nm)
Red LED
(660 nm)
Infrared LED (880 nm)Red LED
(660 nm)
IndicatorsLight incident/
power indicator
for light source
(red)
Light incident
(red)/
stability (green)
Light incident/power indicator for
light source (red)
Light incident
(red)/
stability (green)
Output indicator
(orange)/
stability (green)
Sensitivity adjustmentFixedAdjustableFixedAdjustableFixed
Connection method2 m, 5 m pre-wired cable (PVC, dia. 4 mm (18/0.12) *2) or M12-connector
Operation modeLight-ON or Dark-ON selectable by wiring
Weight (approx.)
Plastic
case
pre-wired (2 m)120 g60 g
connector40 g20 g
Metal
case
pre-wired (2 m)180 g90 g
connector120 g50 g
Circuit protectionOutput short-circuit and power supply reverse polarity
Housing materials *3Case: ABS (plastic models) or nickel brass (metal models); lens: PMMA

*1.The IP69k test according to DIN 40 050 part 9 is intended to simulate high pressure/steam cleaning. During the test 14-16 l/min water at 80°C is sprayed onto the sensor from different angles with 8000-10000 kPa. The sensor may not suffer any damaging effects from high pressure water in appearance and functionality.

*2.For other cable materials (e.g. PUR) contact your OMRON sales representative.

*3.For stainless steel types refer to separate datasheet E3F2 SUS

M18 stainless steel housing

ItemE3F2-7[]E3F2-R4[]-[]E3F2-DS10[]E3F2-DS30[]E3F2-LS10[]4-[]
Sensing methodThrough-beamRetro-reflectiveDiffuse-reflective
Wide beam (fixed)Potentiometer
adjustment
Background
suppression
Power supply voltage10 to 30 V DC
Current consumption50 mA max.30 mA max.25 mA max.30 mA max.
Sensing distance7 m0.1 to 4 m
(with E39-R1S)
0.1 m (5 x 5 cm
white mat paper)
0.3 m (10 x 10 cm
white mat paper)
0.1 m (10 x 10 cm
white mat paper)
Standard objectOpaque:
11 mm dia. min.
Opaque:
56 mm dia. min.
---
Directional angle3° to 20°3° to 20°---
Differential travel
(hysteresis)
---20% max.5% max
Black/white error---3% max
Response timeOperation and Reset:
2.5 ms max.
1 ms max2.5 ms max.1 ms max.
Control outputTransistor (open collector), load current: 100 mA max. (residual voltage: 2 V max.)
Power reset time50 ms100 ms max.50 ms100 ms max.
Ambient illuminationIncandescent lamp:3000 lx max./Sunlight:10000 lx max.
Ambient temperatureOperating: -25 to 55 °C/Storage: -30 to 70 °C (with no icing or condensation)
Ambient humidityOperating: 35% to 85%/Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 V DC between energized parts and case
Dielectric strength1000 VAC max., 50/60 Hz for 1 min between energized parts and case
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude for 2 hrs each direction (X, Y, Z)
Shock resistanceDestruction: 500 m/s2 each direction (X, Y, Z)
Degree of protection *1IEC 60529 IP67, IP69K after DIN 40050-9
Light source (wave length)Infrared LED (950 nm)Red LED (660 nm)Infrared LED (880 nm)Red LED (660 nm)
IndicatorsLight incident/power
indicator for light
source (red)
Light incident (red)/
stability (green)
Light incident/power indicator for light
source (red)
Output indicator
(orange)/stability
(green)
Sensitivity adjustmentFixedAdjustableFixedAdjustableFixed
Connection method2 m, 5 m pre-wired cable (PVC, dia. 4 mm (18/0.12)) or M12-connector
Operation modeLight-ON or Dark-ON selectable by wiring
Weight
(approx.)
pre-wired (2 m)180 g90 g
connector120 g50 g
Circuit protectionOutput short-circuit and power supply reverse polarity
MaterialLensPMMA
HousingStainless steel *2

*1.The IP69k test according to DIN 40 050 part 9 is intended to simulate high pressure/steam cleaning. During the test 14-16l/min water at 80°C is sprayed onto the sensor from different angles with 8000-10000kPa. The sensor may not suffer any damaging effects from high pressure water in appearance and functionality.

*2.Material-specification for stainless steel housing case: 1.4305 (W.-No.), 303 (AISI), 2346 (SS). For other stainless steel materials please contact your OMRON sales representative.

Built-in power supply in M18 housing

ItemE3F2-3Z1
E3F2-3Z2
E3F2-R2Z1
E3F2-R2Z2
E3F2-DS10Z1
E3F2-DS10Z2
TypeThrough-beamRetro-reflective without M.S.R.Diffuse-reflective (wide-beam)
Power supply voltage24 to 240 VAC ±10 %, 50/60 Hz
Current consumption10 mA max.5 mA max.
Sensing distance *13 m0.1 to 2 m (with E39-R1)0.1 m (5 x 5 cm white mat paper)
Detectable objectOpaque object: 11 mm min.Opaque object: 56 mm min.Opaque objects
Directional angle3° to 20°---
Differential travel---20 % max.
Response time30 ms max.
Control outputAC solid state (SCR) 200 mA max.; residual voltage: 5 V max. at 200 mA
Power reset time100 ms
Ambient illuminationIncandescent lamp: 3000 lx max. Sunlight: 10000 lx max.
Ambient temperatureOperating: -25 to 55 °C/Storage: -30 to 70 °C (with no icing or condensation)
Ambient humidityOperating: 35% to 85%/Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 V DC between energized parts and case
Dielectric strength1500 VAC, 50/60 Hz for 1 min between energized parts and case
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude for 2 hrs each direction (X, Y, Z)
Shock resistance500 m/sqr (approx. 50 g) for each direction (X, Y, Z)
Degree of protectionIEC 60529: IP66
Light source (wave length)Infrared LED (880 nm)
IndicatorsLight incident/power indicator for light source (red)
Sensitivity adjustmentFixed
Connection method2 m, 5 m pre-wired cable (PVC dia. 4 mm (14/0.15) *2)
Operation modeLight-ON or Dark-ON (fixed)
Circuit protectionNone
Weight (approx.)110 g (pre-wired 2 m cable)
Housing materialsPlastic (case: ABS; lens: PMMA)

*1.For sensing distance in detail, please refer to "Engineering Data" in Data Sheet.

*2.For other cable materials (e.g. PUR) please contact your OMRON sales representative.

Caution: In the interenst of product improvement, specifications are subject to change without notice.