![]()
Global
These are navigation links to move inside this page.
Distance-settable Photoelectric Sensor
Reliable Detection of Glossy, Uneven Objects Regardless of Background or Color.
![]()
Quick links to 'E3Z-LS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
| Sensing method | Appearance | Connection method | Sensing distance (white paper) | Model | |
| NPN output | PNP output | ||||
| Distance- settable | ![]() | Pre-wired (2 m) *1 | ![]() | E3Z-LS61 2M *2 | E3Z-LS81 2M |
| Connector (M8, 4 pins) | E3Z-LS66 | E3Z-LS86 | |||
![]() | Pre-wired (2 m) *1 | ![]() | E3Z-LS63 2M | E3Z-LS83 2M | |
| Connector (M8, 4 pins) | E3Z-LS68 | E3Z-LS88 | |||
*1.Models with a 0.5-m cable are available. When ordering, specify the cable length by adding the code "0.5M" to the model number (e.g., E3Z-LS61 0.5M).
*2.The following table shows the model numbers of e-CON Pre-wired Connectors that are available. The Ratings and Specifications are the same as those for the E3Z-LS61.
| Cable length | Model |
| 0.3 m | E3Z-LS61-ECON 0.3M |
| 0.5 m | E3Z-LS61-ECON 0.5M |
| 2 m | E3Z-LS61-ECON 2M |
Accessories (Order Separately)
Mounting Brackets
Sensor I/O Connectors
| Cable specification | Appearance | Type of cable | Model | |
| Standard M8 cable | ![]() | 2 m | 4-wire | XS3F-M421-402-A |
| 5 m | XS3F-M421-405-A | |||
![]() | 2 m | XS3F-M422-402-A | ||
| 5 m | XS3F-M422-405-A | |||