Page top

Lead Contents

Distance-settable Photoelectric Sensor

E3Z-LS

E3Z-LS

Reliable Detection of Glossy, Uneven Objects Regardless of Background or Color.

Primary Contents



Ratings and Specifications

Sensing methodDistance-settable
ModelNPN outputE3Z-LS61E3Z-LS66E3Z-LS63E3Z-LS68
ItemPNP outputE3Z-LS81E3Z-LS86E3Z-LS83E3Z-LS88
Sensing
distance
BGSWhite or black paper (100 × 100 mm): 20 mm to set distance2 mm to set distance (80 mm max.)
FGSWhite paper (100 × 100 mm): Set distance to 200 mm min.
Black paper (100 × 100 mm): Set distance to 160 mm min.
-----
Setting rangeWhite paper (100 × 100 mm): 40 to 200 mm
Black paper (100 × 100 mm): 40 to 160 mm
White paper (100 × 100 mm): 20 to 80 mm
Differential travel10% of set distance max.
(Refer to Datasheet.)
2% of set distance max.
Reflectivity characteristic
(black/white error)
10% of set distance max.5% of set distance max.
Light source (wavelength)Red LED (680 nm)Red LED (650 nm)
Power supply voltage12 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption30 mA max.
Control outputLoad power supply voltage: 26.4 VDC max., Load current: 100 mA max. (residual voltage 1 V max.),
Open collector output (NPN or PNP depending on model)
Light-ON/Dark-ON switch selectable
BGS/FGS selectionBGS: Open or connected to GND
FGS: Connected to Vcc
BGS: Open or connected to GND
Protection circuitsReversed power supply polarity protection, Output short-circuit protection, Mutual interference prevention
Response timeOperate or reset: 1 ms max.
Distance setting5-turn endless adjuster
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max.; Sunlight: 10,000 lx max.
Ambient temperature rangeOperating: -25 to 55°C, Storage: -40 to 70°C (with no icing or condensation)
Ambient humidity rangeOperating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC at 50/60 Hz for 1 minute
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP67 (IEC 60529)
Connection methodPre-wired
(standard lengths:
2 m and 0.5 m)
Connector
(M8, 4 pins)
Pre-wired
(standard lengths:
2 m and 0.5 m)
Connector
(M8, 4 pins)
IndicatorsOperation indicator (orange), Stability indicator (green)
Weight (packed state)Pre-wired Sensors,
2 m: Approx. 65 g
Approx. 20 gPre-wired Sensors,
2 m: Approx. 65 g
Approx. 20 g
MaterialCasePBT (polybutylene terephthalate)
LensModified polyarylate resin
AccessoriesInstruction manual (Mounting Brackets must be ordered separately.)

Caution: In the interenst of product improvement, specifications are subject to change without notice.