Page top

Primary Contents



Sensors

F3WN-X[][][][]N[][]

F3WN-X[][][][]N[][]_Dim

Note
1. In the diagram on the left, the intermediate mounting bracket (refer to datasheet.) is shown mounted on the left as an example.
If the intermediate mounting bracket is mounted on the right, the mounting holes must also be on the right.
The mounting bracket must also be inverted.

2. In configurations where the cable must be bent,allow at least the dimensions shown below. (Cable's minimum bending radius: 36 mm.)

The dimensions for different model numbers can be calculated using the following formulas.

F3WN-X[][][][]N14
Dimension C2 (protective height) = The 4 digits in the model
number
Dimension A = C2 + 86
Dimension B = C2 + 54
Dimension D = 15.5
Dimension E = C2 - 9
Dimension F = See table below.
Dimension P = 9

F3WN-X[][][][]N25/N40/N70
Dimension C1 (protective height) = The 4 digits in the model
number
Dimension A = C1 + 64
Dimension B = C1 + 32
Dimension D = 18.5
Dimension E = C1 - 37
Dimension F = See table below.
Dimension P = 15

F3WN-X[][][][]N14_Dim
F3WN-X[][][][]N25/N40/N70_Dim

Note: When not using the value of F obtained with the above calculation, use a value not exceeding 670 mm.

Top and Bottom Mounting Brackets

F3WN-X_Dim1

Intermediate Mounting Bracket

F3WN-X_Dim2

Accessories (Optional)

Single-ended Connector Cable
F39-JC3A (L = 3 m)
F39-JC7A (L = 7 m)
F39-JC10A (L = 10 m)
F39-JC15A (L = 15 m)

F39-JC3A_Dim

Caution: All units are in millimeters unless otherwise indicated.