![]()
Global
These are navigation links to move inside this page.
Area Sensor for Workpiece Detection
Equipped with incident level display and error code display functions for greater ease of use.
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
Sensors
| Sensing method | Operating range | Detection capability | Beam gap | Number of beams | Protective height | Output | Model (See note.) |
| Through- beam | 0.2 to 7 m (Infrared) | 14 mm dia. | 9 mm | 17, 27 | 153, 243 mm | NPN transis- tor output | F3WN-X[][][][]N14 |
| 0.2 to 10 m (Infrared) | 25 mm dia. | 15 mm | 11 to 119 | 187 to 1,807 mm | F3WN-X[][][][]N25 | ||
| 40 mm dia. | 30 mm | 6 to 60 | 187 to 1,807 mm | F3WN-X[][][][]N40 | |||
| 70 mm dia. | 60 mm | 5 to 30 | 277 to 1,777 mm | F3WN-X[][][][]N70 |
*The [][][][] in the model numbers indicates the protective height (in mm).
Accessories (Optional)
Single-ended Connector Cable (Set of 2 for Emitter and Receiver)
| Appearance | Cable length | Specification | Model | Remarks |
![]() | 3 m | M12 connector | F39-JC3A | Color of emitter cable: Gray Color of receiver cable: Black |
| 7 m | F39-JC7A | |||
| 10 m | F39-JC10A | |||
| 15 m | F39-JC15A |
F3WN-X[][][][]N14 (Detection Capability: 14mm dia., Beam Gap: 9 mm)
| Model | Protective height | Number of beams |
| F3WN-X0153N14 | 153 | 17 |
| F3WN-X0243N14 | 243 | 27 |
F3WN-X[][][][]N25 (Detection Capability: 25 mm dia., Beam Gap: 15 mm)
| Model | Protective height | Number of beams |
| F3WN-X0187N25 | 187 | 11 |
| F3WN-X0247N25 | 247 | 15 |
| F3WN-X0307N25 | 307 | 19 |
| F3WN-X0367N25 | 367 | 23 |
| F3WN-X0427N25 | 427 | 27 |
| F3WN-X0487N25 | 487 | 31 |
| F3WN-X0547N25 | 547 | 35 |
| F3WN-X0607N25 | 607 | 39 |
| F3WN-X0667N25 | 667 | 43 |
| F3WN-X0727N25 | 727 | 47 |
| F3WN-X0787N25 | 787 | 51 |
| F3WN-X0847N25 | 847 | 55 |
| F3WN-X0907N25 | 907 | 59 |
| F3WN-X0967N25 | 967 | 63 |
| Model | Protective height | Number of beams |
| F3WN-X1027N25 | 1,027 | 67 |
| F3WN-X1087N25 | 1,087 | 71 |
| F3WN-X1147N25 | 1,147 | 75 |
| F3WN-X1207N25 | 1,207 | 79 |
| F3WN-X1267N25 | 1,267 | 83 |
| F3WN-X1327N25 | 1,327 | 87 |
| F3WN-X1387N25 | 1,387 | 91 |
| F3WN-X1447N25 | 1,447 | 95 |
| F3WN-X1507N25 | 1,507 | 99 |
| F3WN-X1567N25 | 1,567 | 103 |
| F3WN-X1627N25 | 1,627 | 107 |
| F3WN-X1687N25 | 1,687 | 111 |
| F3WN-X1747N25 | 1,747 | 115 |
| F3WN-X1822N25 | 1,822 | 120 |
F3WN-X[][][][]N40 (Detection Capability: 40 mm dia. Beam Gap: 30mm)
| Model | Protective height | Number of beams |
| F3WN-X0187N40 | 187 | 6 |
| F3WN-X0247N40 | 247 | 8 |
| F3WN-X0307N40 | 307 | 10 |
| F3WN-X0367N40 | 367 | 12 |
| F3WN-X0397N40 | 397 | 13 |
| F3WN-X0487N40 | 487 | 16 |
| F3WN-X0547N40 | 547 | 18 |
| F3WN-X0607N40 | 607 | 20 |
| F3WN-X0667N40 | 667 | 22 |
| F3WN-X0727N40 | 727 | 24 |
| F3WN-X0787N40 | 787 | 26 |
| F3WN-X0847N40 | 847 | 28 |
| F3WN-X0907N40 | 907 | 30 |
| F3WN-X0967N40 | 967 | 32 |
| Model | Protective height | Number of beams |
| F3WN-X1027N40 | 1,027 | 34 |
| F3WN-X1087N40 | 1,087 | 36 |
| F3WN-X1147N40 | 1,147 | 38 |
| F3WN-X1207N40 | 1,207 | 40 |
| F3WN-X1267N40 | 1,267 | 42 |
| F3WN-X1327N40 | 1,327 | 44 |
| F3WN-X1387N40 | 1,387 | 46 |
| F3WN-X1447N40 | 1,447 | 48 |
| F3WN-X1507N40 | 1,507 | 50 |
| F3WN-X1567N40 | 1,567 | 52 |
| F3WN-X1627N40 | 1,627 | 54 |
| F3WN-X1687N40 | 1,687 | 56 |
| F3WN-X1747N40 | 1,747 | 58 |
| F3WN-X1807N40 | 1,807 | 60 |
F3WN-X[][][][]N70 (Detection Capability: 70 mm dia, Beam Gap: 60 mm)
| Model | Protective height | Number of beams |
| F3WN-X0217N70 | 217 | 4 |
| F3WN-X0277N70 | 277 | 5 |
| F3WN-X0337N70 | 337 | 6 |
| F3WN-X0397N70 | 397 | 7 |
| F3WN-X0457N70 | 457 | 8 |
| F3WN-X0517N70 | 517 | 9 |
| F3WN-X0577N70 | 577 | 10 |
| F3WN-X0637N70 | 637 | 11 |
| F3WN-X0697N70 | 697 | 12 |
| F3WN-X0757N70 | 757 | 13 |
| F3WN-X0817N70 | 817 | 14 |
| F3WN-X0877N70 | 877 | 15 |
| F3WN-X0937N70 | 937 | 16 |
| F3WN-X0997N70 | 997 | 17 |
| Model | Protective height | Number of beams |
| F3WN-X1057N70 | 1,057 | 18 |
| F3WN-X1117N70 | 1,117 | 19 |
| F3WN-X1177N70 | 1,177 | 20 |
| F3WN-X1237N70 | 1,237 | 21 |
| F3WN-X1297N70 | 1,297 | 22 |
| F3WN-X1357N70 | 1,357 | 23 |
| F3WN-X1417N70 | 1,417 | 24 |
| F3WN-X1477N70 | 1,477 | 25 |
| F3WN-X1537N70 | 1,537 | 26 |
| F3WN-X1597N70 | 1,597 | 27 |
| F3WN-X1657N70 | 1,657 | 28 |
| F3WN-X1717N70 | 1,717 | 29 |
| F3WN-X1777N70 | 1,777 | 30 |
Note: Models with a different number of beams to those given above can also be produced. Consult your OMRON representative for details.