![]()
Global
These are navigation links to move inside this page.
Area Sensor for Workpiece Detection
Equipped with incident level display and error code display functions for greater ease of use.
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
Ratings and Specifications
| Model | F3WN-X[][][][]N14 | F3WN-X[][][][]N25 | F3WN-X[][][][]N40 | F3WN-X[][][][]N70 | |
| Operating range | 0.2 to 7 m | 0.2 to 10.0 m | |||
| Beam gap (P) | 9 mm | 15 mm | 30 mm | 60 mm | |
| Number of beams (n) | 17, 27 | 11 to 11 9 | 6 to 6 0 | 5 to 30 | |
| Protective height (PH) | 153, 243 mm (PH = n × P) | 187 to 1,807 mm (PH = (n - 1) × P + 37) | 187 to 1,807 mm (PH = (n - 1) × P + 37) | 277 to 1,777 mm (PH = (n - 1) × P + 37) | |
| Detection capability | Non-transparent: 14 mm in diameter | Non-transparent: 25 mm in diameter | Non-transparent: 40 mm in diameter | Non-transparent: 70 mm in diameter | |
| Light source (luminous wavelength) | Infrared LED (870 nm) | ||||
| Supply voltage | 24 VDC ±10%; ripple (p-p): 10% max. | ||||
| Current consumption (under no-load conditions) | Emitter | Up to 50 beams: 140 mA max., 51 to 85 beams: 155 mA max., 86 beams or more: 170 mA max. | |||
| Receiver | Up to 50 beams: 100 mA max., 51 to 85 beams: 110 mA max., 86 beams or more: 120 mA max. | ||||
| Control output | Load supply voltage: 24 VDC max.; NPN transistor output (load current: 50 mA max.) Control output 1: Turns ON when light is incident; Control output 2: Turns ON when light is interrupted Note: Determined by the selection of output lines. | ||||
| External diagnosis functions | If external diagnosis input line voltage is between 0 and 1.5 V: No emission (short-circuit current: 3 mA max.) If external diagnosis input line is open or the voltage is 9 to 24 V: Normal emission | ||||
| Indicators | Emitter | Incident level indicators (green): 5 LED indicators that turn ON/OFF according to the amount of incident light. Error indicators (red): 3 LED indicators that turn ON/OFF according to the type of errors that occur. Power indicator (green): Turns ON for normal operation; flashes when errors occur. External diagnosis indicator (orange): Turns ON in response to external diagnosis input. | |||
| Receiver | Incident level indicators (green): 5 LED indicators that turn ON/OFF according to the amount of incident light. Error indicators (red): 3 LED indicators that turn ON/OFF according to the type of errors that occur. Control output 1 operation indicator (orange): Turns ON when light is incident. Control output 2 operation indicator (orange): Turns ON when light is interrupted. Power indicator (green): Turns ON for normal operation; flashes when errors occur. Function indicator (green): Turns ON when option is set. | ||||
| Protection | Reverse polarity protection (for power supply) and output short-circuit protection | ||||
| Response time | |||||
| Ambient light intensity | Light intensity on the receiver surface: Incandescent lamp: 3,000 lx max. Sunlight: 1,000 lx max. | ||||
| Ambient temperature | Operating: -10 to 55°C, storage: -30 to 70°C (with no icing or condensation) | ||||
| Ambient humidity | Operating/storage: 30 to 95% RH (with o condensation) | ||||
| Insulation resistance | 20 MΩ min. (at 500 VDC) | ||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | ||||
| Vibration resistance | Destruc- tion | 10 to 55 Hz with 1.5-mm double amplitude for 2 h each in X, Y, and Z directions | |||
| Malfunc- tion | 10 to 55 Hz with 0.7-mm double amplitude for 50 min each in X, Y, and Z directions | ||||
| Shock resistance | Destruc- tion | 300m/s2, 3 times each in X, Y, and Z directions | |||
| Malfunc- tion | 100m/s2, 1,000 times each in X, Y, and Z directions | ||||
| Degree of protection | IP65 (IEC) | ||||
| Connection method | M12 connector | ||||
| Weight (in packaging) | Calculated with the following formulae: Weight (g) of models with a protective height between 150 and 738 mm = (Protective height + 100) × 2 + 1,300 Weight (g) of models with a protective height between 747 and 1,402 mm = (Protective height + 100) × 2 + 1,700 Weight (g) of models with a protective height between 1,417 and 1,822 mm = (Protective height + 100) × 2 + 2,100 | ||||
| Materials | Case | Aluminum | |||
| Front cover | Acrylic (PMMA resin) | ||||
| Cable | Oil-resistant PVC | ||||
| Accessories | Top and bottom mounting brackets, intermediate mounting brackets (The number depends on the length of the Sensor.), mounting screws, instruction manual | ||||
Caution: In the interenst of product improvement, specifications are subject to change without notice.