Page top

Lead Contents

Slot-type Photomicrosensor with Cable

EE-SPX-W

EE-SPX-W

Photomicrosensor with built-in amplifier and attached cable reduces external light interference.

Primary Contents



Ratings and Specifications

ModelsEE-SPX302-W2A, EE-SPX402-W2A
EE-SPX304-W2A, EE-SPX404-W2A
EE-SPX306-W2A, EE-SPX406-W2A
EE-SPX305-W2A
EE-SPX405-W2A
Sensing distance3.6 mm (slot width)5 mm (slot width)
Sensing objectOpaque: 1 × 0.5 mm min.Opaque: 2 × 0.8 mm min.
Differential distance0.05 mm max.
Light sourceGaAs infrared LED (pulse lighting) with a peak wavelength of 940 nm
Indicator *1Light indicator (red)
Supply voltage5 to 24 VDC ±10%, ripple (p-p): 5% max.
Current consumptionAverage: 15 mA max.; Peak: 50 mA max.
Control outputNPN voltage output:
Load power supply voltage: 5 to 24 VDC
Load current: 80 mA max.
OFF current: 0.5 mA max.
80 mA load current with a residual voltage of 1.0 V max.
10 mA load current with a residual voltage of 0.4 V max.
Response frequency *2500 Hz min.
Ambient illumination3,000 lx max. with incandescent light or sunlight on the surface of the receiver
Ambient
temperature range
Operating: - 10 to +55 ° C
Storage: - 25 to +65 ° C
Ambient humidity rangeOperating: 5% to 85%
Storage: 5% to 95%
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC IP50
Connecting methodPre-wired (standard cable length: 1 m)
Weight18.5 g
MaterialCasePolycarbonate
Holder

*1.The indicator is a GaP red LED (peak wavelength: 700 nm).

*2.The response frequency was measured by detecting the following rotating disk.

EE-SPX-W_Spec1

Caution: In the interenst of product improvement, specifications are subject to change without notice.