![]()
Global
These are navigation links to move inside this page.
Slot-type Reflective Photomicrosensor
Photomicrosensor with light modulation is not influenced by external light.
![]()
Quick links OMRON IA Photomicro Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
| Sensing method Models | Through-beam type (with slot) | Reflective type | |
| EE-SPX301, EE-SPX401 | EE-SPY301, EE-SPY401 EE-SPY302, EE-SPY402 | ||
| Sensing distance | 3.6 mm (slot width) | 5 mm (Reflection factor: 90%; white paper 15 × 15 mm) * 1 | |
| Sensing object | Opaque: 1 × 0.5 mm min. | --- | |
| Differential distance | 0.05 mm max. | 0.2 mm max. (with a sensing distance of 3 mm, horizontally) | |
| Light source | GaAs infrared LED with a peak wavelength of 940 nm | ||
| Indicator * 2 | Light indicator (red) | ||
| Supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 5% max. | ||
| Current consumption | Average: 15 mA max., Peak: 50 mA max. | ||
| Control output | NPN voltage output: Load power supply voltage: 5 to 24 VDC Load current: 80 mA max. 80 mA load current with a residual voltage of 1.0 V max. 10 mA load current with a residual voltage of 0.4 V max. | ||
| Response frequency * 3 | 500 Hz min. | 100 Hz min. | |
| Ambient illumination | 3,000 lx max. with incandescent light or sunlight on the surface of the receiver | ||
| Ambient temperature range | Operating: - 10 to +55 ° C Storage: - 25 to +65 ° C (with no icing) | ||
| Ambient humidity range | Operating: 5% to 85% Storage: 5% to 95% (with no condensation) | ||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions | ||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | ||
| Enclosure rating | IEC IP50 | ||
| Connecting method | Special connector (soldering not possible) | ||
| Weight | Approx. 2.6 g | ||
| Material | Case | Polycarbonate | |
*1. Operation may not be possible near the Sensor.
*2. The indicator is a GaP red LED (peak wavelength: 700 nm).
*3. The response frequency was measured by detecting the following rotating disk.
Caution: In the interenst of product improvement, specifications are subject to change without notice.