![]()
Global
These are navigation links to move inside this page.
Long-distance Through-beam Photomicrosensor
Through-beam Photomicrosensor with a sensing distance as long as 1 m.
![]()
Quick links OMRON IA Photomicro Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
| Models | EE-SPW311, EE-SPW411 | |
| Sensing distance | 1 m | |
| Sensing object | Opaque: 5 mm dia. min. | |
| Directional angle | 5 to 20 ° | |
| Light source | GaAs infrared LED (pulse lighting) with a peak wavelength of 940 nm | |
| Indicator *1 | Light indicator (red) | |
| Supply voltage | 5 ( - 5%) to 24 (+10%) VDC, ripple (p-p): 5% max. | |
| Current consumption | 40 mA max. (Emitter: 20 mA max., Receiver: 20 mA max.) | |
| Control output | NPN open collector: Load power supply voltage: 5 to 24 VDC Load current: 100 mA max. 100 mA load current with a residual voltage of 0.8 V max. 10 mA load current with a residual voltage of 0.4 V max. | |
| Response frequency *2 | 100 Hz min. | |
| Ambient illumination | 3,000 lx max. with incandescent light on the surface of the receiver | |
| Ambient temperature range | Operating: - 10 to +55 ° C Storage: - 25 to +65 ° C | |
| Ambient humidity range | Operating: 5% to 85% Storage: 5% to 95% | |
| Vibration resistance | Destruction: 200 to 2,000 Hz (peak acceleration: 100 m/s2) 1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions | |
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
| Enclosure rating | IEC IP60 | |
| Connecting method | Special connector (soldering not possible) | |
| Weight (packaged) | Approx. 8.8 g | |
| Material | Case | Polybutylene phthalate (PBT) |
| Lens | Polycarbonate | |
| Accessories | EE-1006L/D Connectors with Cables, Instruction Manual | |
*1. The indicator is a GaP red LED (peak wavelength: 700 nm).
*2. The response frequency was measured by detecting the following rotating disk.
Caution: In the interenst of product improvement, specifications are subject to change without notice.