Page top

Primary Contents



Ratings and Specifications

ModelsEE-SPW321, EE-SPW421EE-SPW321-A, EE-SPW421-A
Sensing distance300 mm
Sensing objectOpaque: 2 mm dia. min. *
Directional angle10 ° to 40 °
Light sourceGaAs infrared LED (pulse lighting) with a peak wavelength of 940 nm
IndicatorLight indicator (red LEDs on Sensor and Amplifier)
Supply voltage12 to 24 VDC ±10%, ripple (p-p): 5% max.
Current consumptionAverage: 30 mA max.
Control outputNPN open collector, Load power supply voltage: 12 to 24 VDC,
Load current: 100 mA max.,
Residual voltage: 1 V max (at a 100-mA load current)
Response time1 ms max. for both detection and reset
Ambient illumination3,000 lx max. (incandescent light); 10,000 lx max. (sunlight) on the receiver
Ambient temperature range- 20 to +55 ° C
Ambient humidity range5% to 85%
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions
Shock resistance500 m/s2
Enclosure ratingIEC IP64
Connecting methodPre-wired (standard cable length: 2 m)
Cable length from emitter
(receiver) to amplifier
0.5 m1 m
Weight (Packaged)76 g
MaterialCaseABS resin
LensAcrylate resin
AccessoriesSlits: 0.5 × 3 mm, 1 × 3 mm, 3 × 0.5 mm, 3 × 1 mm (one each)
Sems screws with spring washers and flat washers: Six M2.6 × 12
Instruction Manual

*Detection of objects up to 0.5 mm wide is possible by using slit installation.

Caution: In the interenst of product improvement, specifications are subject to change without notice.