![]()
Global
These are navigation links to move inside this page.
Retroreflective Photomicrosensor with Lens
Photomicrosensor with light modulation for reduced external light interference.
![]()
Quick links OMRON IA Photomicro Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
| Models | EE-SPZ301-A, EE-SPZ401-A | |
| Sensing distance * 1 | 200 m m ( using E39-R1 reflector) | |
| Light source | GaAs infrared LED with a peak wavelength of 940 nm | |
| Indicator * 2 | Light indicator (red) | |
| Supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 5% max. | |
| Current consumption | Average: 15 mA max., Peak: 50 mA max. | |
| Control output | NPN voltage output Load power supply voltage: 5 to 24 VDC Load current: 80 mA max. 80 mA load current with a residual voltage of 1.0 V max. 10 mA load current with a residual voltage of 0.4 V max. | |
| Response frequency * 3 | 100 Hz min. | |
| Ambient illumination | 3,000 lx max. with incandescent light or sunlight on the surface of the receiver | |
| Ambient temperature range | Operating: - 10 to +55 ° C Storage: - 25 to +65 ° C | |
| Ambient humidity range | Operating: 5% to 85% Storage: 5% to 95% | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions | |
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
| Enclosure rating | IEC IP50 | |
| Connecting method | Special connector (soldering not possible) | |
| Weight (packaged) | Approx. 3 g | |
| Material | Case | Polycarbonate |
| Lens | ||
*1. Operation may not be possible near the sensor.
*2. The indicator is a GaP red LED (peak wavelength: 700 nm).
*3. The response frequency was measured by detecting the following rotating disk.
Caution: In the interenst of product improvement, specifications are subject to change without notice.