![]()
Global
These are navigation links to move inside this page.
Optical Fiber Photomicrosensor
Optical Fiber Photomicrosensor resists interference from external light.
![]()
Quick links OMRON IA Photomicro Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
| Sensing method | Through-beam (with lens) | Through-beam | Reflective |
| Models | EE-SPZ301W-01 EE-SPZ401W-01 | EE-SPZ301W-02 EE-SPZ401W-02 | EE-SPZ301Y-01 EE-SPZ401Y-01 |
| Sensing distance | 30 mm | 5 mm | 1 to 3 mm White paper (15 × 15 mm) (reflection factor: 90%) |
| Sensing object | Opaque: 4 mm dia. min. | Opaque: 1 mm dia. min. | --- |
| Light source | GaAs infrared LED with a peak wavelength of 940 nm | ||
| Indicator * 1 | Light indicator (red) | ||
| Supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 5% max. | ||
| Current consumption | Average: 15 mA max., Peak: 50 mA max. | ||
| Control output | NPN voltage output Load power supply voltage: 5 to 24 VDC Load current: 80 mA max. 80 mA load current with a residual voltage of 1.0 V max. 10 mA load current with a residual voltage of 0.4 V max. | ||
| Response frequency * 2 | 100 Hz min. | ||
| Ambient illumination | 3,000 lx max. with fluorescent light or incandescent light on the surface of the receiver | ||
| Ambient temperature range | Operating: - 10 to +55 ° C Storage: - 25 to +65 ° C | ||
| Ambient humidity range | Operating: 5% to 85% Storage: 5% to 95% | ||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions | ||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | ||
| Enclosure rating | IEC IP50 | ||
| Connecting method | Special connector (soldering not possible) | ||
| Weight | Approx. 7.3 g | Approx. 7.0 g | Approx. 7.2 g |
| Material | Case, Lens: Polycarbonate, Fiber sheath: Black polyethylene | ||
*1. The indicator is a GaP red LED (peak wavelength: 700 nm).
*2. The response frequency was measured by detecting the following rotating disk.
Caution: In the interenst of product improvement, specifications are subject to change without notice.