![]()
Global
These are navigation links to move inside this page.
Standard Proximity Sensor
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
![]()
Quick links OMRON IA Proximity Sensors in your country.
Please contact our European headquarters.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| E2E-X20MD1 5M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD15 2M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD15 5M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD15-M1 | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD15-M1G | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD15S 2M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD1-M1 | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO , Connector Type |
| E2E-X20MD1-M1G | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO , Connector Type |
| E2E-X20MD1-M1GJ 0.3M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO , Junction Connector Type |
| E2E-X20MD1-M1GJ 0.5M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO , Junction Connector Type |
| E2E-X20MD1-M1GJ 1M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO , Junction Connector Type |
| E2E-X20MD1-M1J 0.3M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO , Junction Connector Type |
| E2E-X20MD1-R 2M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD1S 2M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD1S 5M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO |
| E2E-X20MD1S-M1 | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NO , Connector Type |
| E2E-X20MD2 2M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NC |
| E2E-X20MD2 5M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NC |
| E2E-X20MD25 2M | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NC |
| E2E-X20MD2-M1 | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NC , Connector Type |
| E2E-X20MD2-M1G | DC 2-Wire Model , Unshielded , M30 , Sensing Distance 20mm , Operation Mode NC , Connector Type |
| E2E-X2D1-M1 | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO , Connector Type |
| E2E-X2D1-M1G | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO , Connector Type |
| E2E-X2D1-M1GJ 0.3M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO |
| E2E-X2D1-M3G | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO , Connector Type |
| E2E-X2D1-N 2M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO |
| E2E-X2D1-N 5M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO |
| E2E-X2D1-R 2M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO |
| E2E-X2D1-R 5M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO |
| E2E-X2D1-U 2M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO |
| E2E-X2D1-U 5M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NO |
| E2E-X2D2-M1 | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NC , Connector Type |
| E2E-X2D2-M1G | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NC , Connector Type |
| E2E-X2D2-M3G | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NC |
| E2E-X2D2-N 2M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NC |
| E2E-X2D2-N 5M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NC |
| E2E-X2D2-U 2M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NC |
| E2E-X2D2-U 5M | DC 2-Wire Model , Shielded , M8, Sensing Distance 2mm , Operation Mode NC |
| E2E-X2E1 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO |
| E2E-X2E1 5M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO |
| E2E-X2E15 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO , NPN |
| E2E-X2E15 5M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO , NPN |
| E2E-X2E1-M1 | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO , Connector Type |
| E2E-X2E1-R 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO , NPN |
| E2E-X2E2 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC |
| E2E-X2E2 5M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC |
| E2E-X2E25 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC , NPN |
| E2E-X2E25 5M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC , NPN |
| E2E-X2E2-M1 | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC |
| E2E-X2F1 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO , PNP |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.