![]()
Global
These are navigation links to move inside this page.
Standard Proximity Sensor
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
![]()
Quick links to 'E2E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| E2E-X3D1-N 10M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D1-N 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D1-N 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D1-R 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D1-R 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D1S 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D1S 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D1S-M1 | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO , Connector Type |
| E2E-X3D1-U 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3D25-N 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC |
| E2E-X3D25-N 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC |
| E2E-X3D2-M1 | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC , Connector Type |
| E2E-X3D2-M1G | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC , Connector Type |
| E2E-X3D2-M1GJ 0.3M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC |
| E2E-X3D2-N 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC |
| E2E-X3D2-N 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC |
| E2E-X3D2-U 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC |
| E2E-X3D2-U 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NC |
| E2E-X3T1 2M | AC/DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X3T1 5M | AC/DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2E-X4MD1 2M | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NO |
| E2E-X4MD1 5M | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NO |
| E2E-X4MD1-M1 | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NO , Connector Type |
| E2E-X4MD1-M1G | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NO , Connector Type |
| E2E-X4MD1-M3G | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NO , Connector Type |
| E2E-X4MD1-R 2M | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NO |
| E2E-X4MD2 2M | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NC |
| E2E-X4MD2 5M | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NC |
| E2E-X4MD2-M1 | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NC , Connector Type |
| E2E-X4MD2-M1G | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NC , Connector Type |
| E2E-X4MD2-M3G | DC 2-Wire Model , Unshielded , M8 , Sensing Distance 4mm , Operation Mode NC |
| E2E-X5E1 10M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5E1 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5E1 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5E15 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , NPN |
| E2E-X5E15 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , NPN |
| E2E-X5E1-M1 | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , Connector Type |
| E2E-X5E1-R 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , NPN |
| E2E-X5E2 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5E2 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5E25 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC , NPN |
| E2E-X5E25 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC , NPN |
| E2E-X5E2-M1 | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC , NPN |
| E2E-X5F1 10M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5F1 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5F1 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5F1-M1 | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5F1-R 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5F2 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC , PNP |
| E2E-X5F2 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC , PNP |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.