![]()
Global
These are navigation links to move inside this page.
Standard Proximity Sensor
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
![]()
Quick links to 'E2E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| E2E-X5F2-M1 | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC , PNP |
| E2E-X5ME1 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5ME1 5M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5ME15 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , NPN |
| E2E-X5ME15 5M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , NPN |
| E2E-X5ME1-M1 | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , Connector Type |
| E2E-X5ME1-R 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , NPN |
| E2E-X5ME2 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5ME2 5M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5ME25 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC , NPN |
| E2E-X5ME25 5M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC , NPN |
| E2E-X5ME2-M1 | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC , NPN |
| E2E-X5MF1 10M | DC 3-Wire Model , UnShielded , M12 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5MF1 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5MF1 5M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5MF1-M1 | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5MF1-R 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , PNP |
| E2E-X5MF2 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC , PNP |
| E2E-X5MF2 5M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC , PNP |
| E2E-X5MF2-M1 | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC , PNP |
| E2E-X5MY1 10M | AC 2-Wire Model , UnShielded , M12 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5MY1 2M | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5MY1 5M | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5MY15 2M | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5MY1-M1 | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NO , Connector Type |
| E2E-X5MY2 2M | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5MY2 5M | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5MY2-M1 | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 5mm , Operation Mode NC , Connector Type |
| E2E-X5Y1 10M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5Y1 2M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5Y1 5M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5Y15 2M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5Y15 5M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2E-X5Y1-M1 | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO , Connector Type |
| E2E-X5Y2 10M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5Y2 2M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5Y2 5M | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
| E2E-X5Y2-M1 | AC 2-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC , Connector Type |
| E2E-X7D15-M1 | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2E-X7D15-M1G | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2E-X7D15-N 2M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2E-X7D15-N 5M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2E-X7D15S 2M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2E-X7D15S 5M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2E-X7D1-M1 | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Connector Type |
| E2E-X7D1-M1G | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Connector Type |
| E2E-X7D1-M1GJ 0.3M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Junction Connector Type |
| E2E-X7D1-M1GJ 0.5M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Junction Connector Type |
| E2E-X7D1-M1GJ 1M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Junction Connector Type |
| E2E-X7D1-M1J 0.3M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Junction Connector Type |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.