Page top

Primary Contents



Sensors

DC 2-Wire, Pre-wired Models

AppearanceSensing distanceModel
NONC
M124 mmE2EM-X4X1 2M *E2EM-X4X2 2M
M188 mmE2EM-X8X1 2M *E2EM-X8X2 2M
M3015 mmE2EM-X15X1 2M *E2EM-X15X2 2M
M1816 mmE2EM-X16MX1 2ME2EM-X16MX2 2M
M3030 mmE2EM-X30MX1 2ME2EM-X30MX2 2M

*Pre-wired M12 Connector Models with a cable length of 300 mm are also available. Add -M1J to the end of the model number (example: E2EM-X4X1-M1J).

DC 3-Wire, Pre-wired Models

AppearanceSensing distanceModel
Output configuration: NPN NOOutput configuration: NPN NC
M82 mmE2EM-X2C1 2ME2EM-X2C2 2M
M124 mmE2EM-X4C1 2ME2EM-X4C2 2M
M188 mmE2EM-X8C1 2ME2EM-X8C2 2M
M3015 mmE2EM-X15C1 2ME2EM-X15C2 2M

DC 3-Wire, M12 Connector Models

AppearanceSensing distanceOutput configurationModel
M82 mmNPN NOE2EM-X2C1-M1
M124 mmE2EM-X4C1-M1
M188 mmE2EM-X8C1-M1
M3015 mmE2EM-X15C1-M1

Note:Models with NPN NC output configurations are also available for all of the above models.

Accessories (Order Separately)

Sensor I/O Connectors (M12)

AppearanceCable lengthSensor I/O Connector model numberApplicable Proximity Sensor model number
2 mXS2F-D421-DC0-AE2EM-X[]C1-M1
5 mXS2F-D421-GC0-A
2 mXS2F-D421-D80-AE2EM-X[]C[]-M1
5 mXS2F-D421-G80-A
2 mXS2F-D422-DC0-AE2EM-X[]C1-M1
5 mXS2F-D422-GC0-A
2 mXS2F-D422-D80-AE2EM-X[]C[]-M1
5 mXS2F-D422-G80-A

Note:Use the XS2F-D42[]-[]CO-A for the E2EM-X[]X1-M1J. (Terminal 3: 0 V (+V), Terminal 4: +V (0 V))