![]()
Global
These are navigation links to move inside this page.
Long-distance Proximity Sensor
No-polarity 2-Wire Proximity Sensor with a 30-mm Sensing Distance
![]()
Quick links to 'E2EM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
E2EM-X[]X[] DC 2-Wire Models
| Size Shielded Model | M12 | M18 | M30 | |||
| Shielded | Shielded | Unshielded | Shielded | Unshielded | ||
| E2EM-X4X[] | E2EM-X8X[] | E2EM-X16MX[] | E2EM-X15X[] | E2EM-X30MX[] | ||
| Sensing distance | 4 mm ±10% | 8 mm ±10% | 16 mm ±10% | 15 mm ±10% | 30 mm ±10% | |
| Set distance *1 | 0 to 3.2 mm | 0 to 6.4 mm | 0 to 12.8 mm | 0 to 12 mm | 0 to 24 mm | |
| Differential travel | 15% max. of sensing distance | |||||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | |||||
| Standard sensing object | Iron, 12 × 12 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 45 × 45 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 70 × 70 × 1 mm | |
| Response frequency *2 | 1 kHz | 0.5 kHz | 0.4 kHz | 0.25 kHz | 0.1 kHz | |
| Power supply voltage (operating voltage range) | 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | |||||
| Leakage current | 0.8 mA max. | |||||
| Control output | Load current | 3 to 100 mA | ||||
| Residual voltage *3 | 5 V max. (Load current: 100 mA, Cable length: 2 m) | |||||
| Indicators | X1 Models: Operation indicator (red), Setting indicator (green) X2 Models: Operation indicator (red) | |||||
| Operation mode (with sensing object approaching) | X1 Models: NO X2 Models: NC Refer to Datasheet. | |||||
| Protection circuits | Surge suppressor, Load short-circuit protection | |||||
| Ambient temperature range | Operating: -25 to 70°C, Storage: -40 to 85°C (with no icing or condensation) | |||||
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | |||||
| Temperature influence | ±15% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | |||||
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | |||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | |||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||||
| Shock resistance | Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions | |||||
| Degree of protection | IEC 60529 IP67, in-house standards: oil-resistant | |||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) | |||||
| Weight (packed state) | Approx. 60 g | Approx. 130 g | Approx. 150 g | Approx. 180 g | Approx. 210 g | |
| Materials | Case | Nickel-plated brass | ||||
| Sensing surface | PBT | |||||
| Clamping nuts | Nickel-plated brass | |||||
| Toothed washer | Zinc-plated iron | |||||
| Accessories | Instruction manual | |||||
*1.Use the Sensor within the range in which the setting indicator (green LED) is ON (except X2 Models).
*2.The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.
*3.The residual voltage is 5 V. Make sure that the device connected to the Sensor can withstand the residual voltage. (Refer to Datasheet.)
E2EM-X[]C[] DC 3-Wire Models
| Size Shielded Model | M8 | M12 | M18 | M30 | |
| Shielded | Shielded | Shielded | Shielded | ||
| E2EM-X2C[](-M1) | E2EM-X4C[](-M1) | E2EM-X8C[](-M1) | E2EM-X15C[](-M1) | ||
| Sensing distance | 2 mm ±10% | 4 mm ±10% | 8 mm ±10% | 15 mm ±10% | |
| Set distance | 0 to 1.6 mm | 0 to 3.2 mm | 0 to 6.4 mm | 0 to 12 mm | |
| Differential travel | 10% max. of sensing distance | ||||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | ||||
| Standard sensing object | Iron, 8 × 8 × 1 mm | Iron, 12 × 12 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | |
| Response frequency *1 | 1.5 kHz | 0.5 kHz | 0.3 kHz | 0.1 kHz | |
| Power supply voltage (operating voltage range) *2 | 12 to 24 VDC (10 to 40 VDC), ripple (p-p): 10% max. | ||||
| Current consumption | 13 mA max. | ||||
| Control output | Load current *2 | 200 mA max. | |||
| Residual voltage | 2 V max. (Load current: 200 mA, Cable length: 2 m) | ||||
| Indicators | Operation indicator (yellow) | ||||
| Operation mode (with sensing object approaching) | C1 Models: NO C2 Models: NC Refer to Datasheet. | ||||
| Protection circuits | Reverse polarity protection, Load short-circuit protection, Surge suppressor | ||||
| Ambient temperature range *1 | Operating/Storage: -40 to 85°C (with no icing or condensation) | Operating: -25 to 70°C Storage: -40 to 85°C (with no icing or condensation) | |||
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | ||||
| Temperature influence | ±15% max. of sensing distance at 23°C in the temperature range of -40 to 85°C ±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | ±15% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | |||
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range | ||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | ||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | ||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions | Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions | |||
| Degree of protection | Pre-wired Models: IEC 60529 IP67, in-house standards: oil-resistant Connector Models: IEC 60529 IP67 | ||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) Connector Models | ||||
| Weight (packed state) | Pre-wired Models | Approx. 65 g | Approx. 75 g | Approx. 150 g | Approx. 195 g |
| Connector Models | Approx. 15 g | Approx. 25 g | Approx. 40 g | Approx. 90 g | |
| Materials | Case | Stainless steel (SUS303) | Nickel-plated brass | ||
| Sensing surface | PBT | ||||
| Clamping nuts | Nickel-plated brass | ||||
| Toothed washer | Zinc-plated iron | ||||
| Accessories | Instruction manual | ||||
*1.The response frequency is an average value.
Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.
*2.When using an M8 Model at an ambient temperature between 70 and 85℃, supply 10 to 30 VDC to the Sensor and make sure that the Sensor has a control output of 100 mA maximum.
Caution: In the interenst of product improvement, specifications are subject to change without notice.