![]()
Global
These are navigation links to move inside this page.
Spatter-resistant Proximity Sensor
![]()
Quick links to 'E2EQ' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
Pre-wired Models
Long Sensing-distance Models
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
![]() | M12 | 4 mm | DC 2-wire | NO | E2EQ-X4X1 2M |
| M18 | 8 mm | E2EQ-X8X1 2M | |||
| M30 | 15 mm | E2EQ-X15X1 2M | |||
Standard Models
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
![]() | M12 | 3 mm | DC 2-wire | NO | E2EQ-X3D1 2M |
| M18 | 7 mm | E2EQ-X7D1 2M | |||
| M30 | 10 mm | E2EQ-X10D1 2M | |||
Pre-wired Smartclick Connector Models (M12)
Long Sensing-distance Models
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
![]() | M12 | 4 mm | DC 2-wire (3)-(4) pin arrangement | NO | E2EQ-X4X1-M1TJ 0.3M |
| M18 | 8 mm | E2EQ-X8X1-M1TJ 0.3M | |||
| M30 | 15 mm | E2EQ-X15X1-M1TJ 0.3M | |||
Standard Models
| Standard Models | Sensing distance | Output configuration | Operation mode | Model | |
![]() | M12 | 3 mm | DC 2-wire (1)-(4) pin arrangement | NO | E2EQ-X3D1-M1TGJ 0.3M |
| M18 | 7 mm | E2EQ-X7D1-M1TGJ 0.3M | |||
| M30 | 10 mm | E2EQ-X10D1-M1TGJ 0.3M | |||
Pre-wired Connector Models (M12)
Long Sensing-distance Models
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
![]() | M12 | 4 mm | DC 2-wire (3)-(4) pin arrangement | NO | E2EQ-X4X1-M1J 0.3M |
| M18 | 8 mm | E2EQ-X8X1-M1J 0.3M | |||
| M30 | 15 mm | E2EQ-X15X1-M1J 0.3M | |||
Standard Models
| Standard Models | Sensing distance | Output configuration | Operation mode | Model | |
![]() | M12 | 3 mm | DC 2-wire (1)-(4) pin arrangement | NO | E2EQ-X3D1-M1GJ 0.3M |
| M18 | 7 mm | E2EQ-X7D1-M1GJ 0.3M | |||
| M30 | 10 mm | E2EQ-X10D1-M1GJ 0.3M | |||
Accessories (Order Separately)
Sensor I/O Connectors (M12)
| Appearance | Cable length | Sensor I/O Connector model number | Applicable Proximity Sensor model number |
Straight ![]() | 2 m | XS2F-D421-DC0-A | E2EQ-X[]X1-M1J |
| 5 m | XS2F-D421-GC0-A | ||
L-shape ![]() | 2 m | XS2F-D422-DC0-A | |
| 5 m | XS2F-D422-GC0-A | ||
Straight ![]() | 2 m | XS2F-D421-DA0-A | E2EQ-X[]D1-M1GJ |
| 5 m | XS2F-D421-GA0-A | ||
L-shape ![]() | 2 m | XS2F-D422-DA0-A | |
| 5 m | XS2F-D422-GA0-A |